(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.18) Perfect circle (P.119)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.42) perfect circle (P.148)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.92) perfect circle (P.206)
・ Applicable tube imperial outer diameter, connection thread "Uni" release bushing, oval (P.99) perfect circle (P.213)
* Made-to-order / clean series P.27, 48, 93, 100, 131, 156, 207, 214
Male Branch Tee KQ2T (Gasket Seal) external appearance
Male Branch Tee KQ2T (Gasket Seal) outline dimensional drawing
Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 10-32 UNF | KQ2T01-32□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 14.2 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 |
ø5/32 | 10-32 UNF | KQ2T03-32□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.7 | 15.8 | 13.3 | 4.5 | 4.5 | 2.5 | 3.8 |
Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | 10-32 UNF | KQ2T01-32□ | 7 | 7.1 | 7 | 15.3 | 14.2 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 |
ø5/32 | 10-32 UNF | KQ2T03-32□ | 7 | 8.2 | 7 | 15.4 | 14.7 | 15.8 | 13.3 | 4.5 | 4.5 | 2.5 | 3.8 |
ø1/4 | 10-32 UNF | KQ2T07-32□ | 7 | 11.1 | 7 | 15.4 | 16 | 18.6 | 13.3 | 4.5 | 4.5 | 2.5 | 4.7 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Applicable tube outer diameter Inches | Connection thread Uni | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/8 | KQ2T01-U01□1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 17.8 | 16.6 | 13.3 | 3.4 | 2.9 | 2.5 | 6.6 |
1/4 | KQ2T01-U02□1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 19.1 | 16.3 | 13.3 | 3.4 | 2.9 | 2.5 | 12.7 | |
ø5/32 | 1/8 | KQ2T03-U01□1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 17.4 | 16.7 | 13.3 | 6 | 4.1 | 3 | 6.9 |
1/4 | KQ2T03-U02□1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 19.7 | 17.4 | 13.3 | 6 | 4.1 | 3 | 13 | |
ø3/16 | 1/8 | KQ2T05-U01□1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 17.9 | 17.6 | 13.3 | 6.8 | 5.6 | 3.5 | 7.1 |
1/4 | KQ2T05-U02□1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 20.2 | 18.3 | 13.3 | 6.8 | 5.6 | 3.5 | 13.3 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread
*Refer to the manufacturer's catalog for other model numbers.
Applicable tube outer diameter mm | Connection thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3.2 | M3 × 0.5 | KQ2T23-M3G1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 13.8 | 14.7 | 13.3 | 0.9 | 0.9 | 1.2 | 3.1 |
M5 × 0.8 | KQ2T23-M5□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 14.3 | 14.8 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 | |
ø4 | M3 × 0.5 | KQ2T04-M3G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.3 | 15.8 | 13.3 | 0.9 | 0.9 | 1.2 | 3.4 |
M5 × 0.8 | KQ2T04-M5□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.8 | 15.9 | 13.3 | 4.5 | 4.5 | 2.5 | 3.9 | |
M6 × 1.0 | KQ2T04-M6□1 | 8 | 8.2 | 7.7 | 10 | 7 | 15.4 | 15.8 | 15.9 | 13.3 | 4.5 | 4.5 | 2.5 | 4.9 | |
ø6 | M5 × 0.8 | KQ2T06-M5□1 | 7 | 10.4 | 9.7 | 12 | 7 | 14.5 | 16.5 | 18.7 | 13.3 | 4.5 | 4.5 | 2.5 | 4.4 |
M6 × 1.0 | KQ2T06-M6□1 | 8 | 10.4 | 9.7 | 12 | 7 | 14.5 | 17.5 | 18.7 | 13.3 | 4.5 | 4.5 | 2.5 | 5.4 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Part Number |
---|
KQ2T01-U01A1 |
KQ2T01-U01N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | Uni | 1/8 | White | Ellipse | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | Uni | 1/8 | White | Ellipse | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 |