(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extended Male Elbow KQ2W (Gasket Seal) One-Touch Fitting KQ2 Series (Part Number)

Extended Male Elbow KQ2W (Gasket Seal) One-Touch Fitting KQ2 Series
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.

Extended Male Elbow KQ2W (Gasket Seal) Specifications

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) external appearance

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) dimensional outline drawing

Connection thread: UNF

Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø1/810-32 UNFKQ2W01-32□177.16.79.5715.325.826.413.32.82.42.55.9
ø5/3210-32 UNFKQ2W03-32□178.27.710715.426.327.513.3332.56
Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
NylonUrethane
ø1/810-32 UNFKQ2W01-32□77.1715.325.826.413.32.82.42.55.9
ø5/3210-32 UNFKQ2W03-32□78.2715.426.327.513.3332.56
ø1/410-32 UNFKQ2W07-32□711.1715.427.630.213.33.53.52.56.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter (inches)Connection thread
Uni
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø1/81/8KQ2W01-U01□111.117.16.79.51014.531.530.313.32.82.42.514.5-
1/4KQ2W01-U02□114.297.16.79.51014.530.82813.32.82.42.526-
ø5/321/8KQ2W03-U01□111.118.27.7101014.831.130.413.344314.6
1/4KQ2W03-U02□114.298.27.7101014.831.32913.344326.2
ø3/161/8KQ2W05-U01□111.119.18.411101531.631.313.36.85.63.514.8-
1/4KQ2W05-U02□114.299.18.411101531.83013.36.85.63.526.4-
Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø41/8KQ2W04-U01□1108.27.7101014.824.123.413.34438.3
1/4KQ2W04-U02□1148.27.7101014.830.127.813.344323.9
ø61/8KQ2W06-U01□11010.49.7121015.531.231.613.310.98.64.511.5-
1/4KQ2W06-U02□11410.49.7121015.531.23013.310.98.64.524.3-
3/8KQ2W06-U03□11710.49.7121015.532.331.113.310.98.64.541-
Applicable tube outer diameter (inches)Connection thread
Uni
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
NylonUrethane
ø1/81/8KQ2W01-U01□11.117.11014.531.530.313.32.82.42.514.5-
1/4KQ2W01-U02□14.297.11014.530.82813.32.82.42.526-
ø5/321/8KQ2W03-U01□11.118.21014.831.130.413.344314.6
1/4KQ2W03-U02□14.298.21014.831.32913.344326.2
ø3/161/8KQ2W05-U01□11.119.1101531.631.313.36.85.63.514.8-
1/4KQ2W05-U02□14.299.1101531.83013.36.85.63.526.4-
ø1/41/8KQ2W07-U01□11.1111.11015.632.633.313.311.3104.515.1
1/4KQ2W07-U02□14.2911.11015.632.83213.311.3104.526.8
3/8KQ2W07-U03□17.4611.11015.633.933.113.311.3104.545.3
ø5/161/8KQ2W09-U01□11.1113.21016.433.635.414.211.311.34.515.9
KQ2W09-U01□Q Note 2:12.713.21217.239.541.314.220.514.2624.0
1/4KQ2W09-U02□14.2913.21217.235.936.114.220.514.2625.7
3/8KQ2W09-U03□17.4613.21217.23737.214.220.514.2645.5
ø3/81/4KQ2W11-U02□17.4615.41719.344.145.415.628.823.87.550.6
3/8KQ2W11-U03□17.4615.41719.342.944.215.628.823.87.545
1/2KQ2W11-U04□22.2315.41719.350.749.815.628.823.87.590.9
ø1/21/4KQ2W13-U02□17.4619.31721.54649.31750.344.4952.9-
3/8KQ2W13-U03□17.4619.31721.848.651.9175644.49.552.6-
1/2KQ2W13-U04□22.2319.31721.851.652.7175644.49.5114.1-
Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
NylonUrethane
ø41/8KQ2W04-U01□108.21014.824.123.413.34438.3
1/4KQ2W04-U02□148.21014.830.127.813.344323.9
ø61/8KQ2W06-U01□1010.41015.531.231.613.310.98.64.511.5-
1/4KQ2W06-U02□1410.41015.531.23013.310.98.64.524.3-
3/8KQ2W06-U03□1710.41015.532.331.113.310.98.64.541-
ø81/8KQ2W08-U01□1013.21016.432.634.414.210.910.94.512.3
KQ2W08-U01□Q Note 2:1213.21217.243.645.414.220.514.2624.7
1/4KQ2W08-U02□1413.21217.235.435.614.220.514.2624.1
3/8KQ2W08-U03□1713.21217.236.536.714.220.514.2642.5
ø101/4KQ2W10-U02□1715.91719.348.550.115.633.523.87.554.2
3/8KQ2W10-U03□1715.91719.345.847.415.633.523.87.547
1/2KQ2W10-U04□2215.91719.353.452.815.633.523.87.595.5
ø121/4KQ2W12-U02□1718.51721.549.852.71747.737.7955.9
3/8KQ2W12-U03□1718.51721.547.1501747.737.7948.9
1/2KQ2W12-U04□2218.51721.554.755.41747.737.7997.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread

Connection thread: M

Applicable tube outer diameter (mm)Connection thread
M
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø3.2M3 × 0.5KQ2W23-M3G177.16.79.5715.322.523.413.30.80.81.24.8
M5 × 0.8KQ2W23-M5□177.16.79.5715.325.225.713.32.82.42.55.8
ø4M3 × 0.5KQ2W04-M3G178.27.710715.42324.513.30.80.81.24.9
M5 × 0.8KQ2W04-M5□178.27.710715.425.726.813.3332.55.8
ø6M5 × 0.8KQ2W06-M5□1710.49.712714.527.429.613.3332.55.9
Applicable tube outer diameter (mm)Connection thread
M
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
Ribbed
NylonUrethane
ø2M3 × 0.5KQ2W02-M3G5.55.85.512.618.819.111.9-0.81.22.6
M5 × 0.8KQ2W02-M5□75.85.512.619.319.211.9-0.81.24.6
ø3.2M3 × 0.5KQ2W23-M3G77.1715.322.523.413.30.80.81.24.8
M5 × 0.8KQ2W23-M5□77.1715.325.225.713.32.82.42.55.8
ø4M3 × 0.5KQ2W04-M3G78.2715.42324.513.30.80.81.24.9
M5 × 0.8KQ2W04-M5□78.2715.425.726.813.3332.55.8
ø6M5 × 0.8KQ2W06-M5□710.4714.527.429.613.3332.55.9

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Part Number
KQ2W08-U03A-X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass8Uni3/8BlackPerfect circleLight GrayBody color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Elbows Long Elbows Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KQ2W08-U03A-X35 in the Extended Male Elbow KQ2W (Gasket Seal) One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2W08-U03A-X35 trong chuỗi Extended Male Elbow KQ2W (Gasket Seal) One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2W01-32N1
KQ2W01-U01A
KQ2W01-U01A1
KQ2W08-U03N
KQ2W09-U01A
KQ2W09-U01N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8UNF10-32WhiteEllipseOrangeN/A

94,400 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8Uni1/8WhitePerfect circleOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass1/8Uni1/8WhiteEllipseOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)8Uni3/8WhitePerfect circleLight GrayN/A

106,400 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/16Uni1/8WhitePerfect circleOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/16Uni1/8WhitePerfect circleOrangeN/A