(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
Extended Male Elbow KQ2W (Gasket Seal) external appearance
Extended Male Elbow KQ2W (Gasket Seal) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 10-32 UNF | KQ2W01-32□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 25.8 | 26.4 | 13.3 | 2.8 | 2.4 | 2.5 | 5.9 | ● |
ø5/32 | 10-32 UNF | KQ2W03-32□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 26.3 | 27.5 | 13.3 | 3 | 3 | 2.5 | 6 | ● |
Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 10-32 UNF | KQ2W01-32□ | 7 | 7.1 | 7 | 15.3 | 25.8 | 26.4 | 13.3 | 2.8 | 2.4 | 2.5 | 5.9 | ● |
ø5/32 | 10-32 UNF | KQ2W03-32□ | 7 | 8.2 | 7 | 15.4 | 26.3 | 27.5 | 13.3 | 3 | 3 | 2.5 | 6 | ● |
ø1/4 | 10-32 UNF | KQ2W07-32□ | 7 | 11.1 | 7 | 15.4 | 27.6 | 30.2 | 13.3 | 3.5 | 3.5 | 2.5 | 6.4 | ● |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Applicable tube outer diameter (inches) | Connection thread Uni | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2W01-U01□1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 31.5 | 30.3 | 13.3 | 2.8 | 2.4 | 2.5 | 14.5 | - |
1/4 | KQ2W01-U02□1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.8 | 28 | 13.3 | 2.8 | 2.4 | 2.5 | 26 | - | |
ø5/32 | 1/8 | KQ2W03-U01□1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 31.1 | 30.4 | 13.3 | 4 | 4 | 3 | 14.6 | ● |
1/4 | KQ2W03-U02□1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 31.3 | 29 | 13.3 | 4 | 4 | 3 | 26.2 | ● | |
ø3/16 | 1/8 | KQ2W05-U01□1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 31.6 | 31.3 | 13.3 | 6.8 | 5.6 | 3.5 | 14.8 | - |
1/4 | KQ2W05-U02□1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 31.8 | 30 | 13.3 | 6.8 | 5.6 | 3.5 | 26.4 | - |
Applicable tube outer diameter (mm) | Connection thread Uni | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2W04-U01□1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 24.1 | 23.4 | 13.3 | 4 | 4 | 3 | 8.3 | ● |
1/4 | KQ2W04-U02□1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 30.1 | 27.8 | 13.3 | 4 | 4 | 3 | 23.9 | ● | |
ø6 | 1/8 | KQ2W06-U01□1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31.2 | 31.6 | 13.3 | 10.9 | 8.6 | 4.5 | 11.5 | - |
1/4 | KQ2W06-U02□1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31.2 | 30 | 13.3 | 10.9 | 8.6 | 4.5 | 24.3 | - | |
3/8 | KQ2W06-U03□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 32.3 | 31.1 | 13.3 | 10.9 | 8.6 | 4.5 | 41 | - |
Applicable tube outer diameter (inches) | Connection thread Uni | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2W01-U01□ | 11.11 | 7.1 | 10 | 14.5 | 31.5 | 30.3 | 13.3 | 2.8 | 2.4 | 2.5 | 14.5 | - |
1/4 | KQ2W01-U02□ | 14.29 | 7.1 | 10 | 14.5 | 30.8 | 28 | 13.3 | 2.8 | 2.4 | 2.5 | 26 | - | |
ø5/32 | 1/8 | KQ2W03-U01□ | 11.11 | 8.2 | 10 | 14.8 | 31.1 | 30.4 | 13.3 | 4 | 4 | 3 | 14.6 | ● |
1/4 | KQ2W03-U02□ | 14.29 | 8.2 | 10 | 14.8 | 31.3 | 29 | 13.3 | 4 | 4 | 3 | 26.2 | ● | |
ø3/16 | 1/8 | KQ2W05-U01□ | 11.11 | 9.1 | 10 | 15 | 31.6 | 31.3 | 13.3 | 6.8 | 5.6 | 3.5 | 14.8 | - |
1/4 | KQ2W05-U02□ | 14.29 | 9.1 | 10 | 15 | 31.8 | 30 | 13.3 | 6.8 | 5.6 | 3.5 | 26.4 | - | |
ø1/4 | 1/8 | KQ2W07-U01□ | 11.11 | 11.1 | 10 | 15.6 | 32.6 | 33.3 | 13.3 | 11.3 | 10 | 4.5 | 15.1 | ● |
1/4 | KQ2W07-U02□ | 14.29 | 11.1 | 10 | 15.6 | 32.8 | 32 | 13.3 | 11.3 | 10 | 4.5 | 26.8 | ● | |
3/8 | KQ2W07-U03□ | 17.46 | 11.1 | 10 | 15.6 | 33.9 | 33.1 | 13.3 | 11.3 | 10 | 4.5 | 45.3 | ● | |
ø5/16 | 1/8 | KQ2W09-U01□ | 11.11 | 13.2 | 10 | 16.4 | 33.6 | 35.4 | 14.2 | 11.3 | 11.3 | 4.5 | 15.9 | ● |
KQ2W09-U01□Q Note 2: | 12.7 | 13.2 | 12 | 17.2 | 39.5 | 41.3 | 14.2 | 20.5 | 14.2 | 6 | 24.0 | ● | ||
1/4 | KQ2W09-U02□ | 14.29 | 13.2 | 12 | 17.2 | 35.9 | 36.1 | 14.2 | 20.5 | 14.2 | 6 | 25.7 | ● | |
3/8 | KQ2W09-U03□ | 17.46 | 13.2 | 12 | 17.2 | 37 | 37.2 | 14.2 | 20.5 | 14.2 | 6 | 45.5 | ● | |
ø3/8 | 1/4 | KQ2W11-U02□ | 17.46 | 15.4 | 17 | 19.3 | 44.1 | 45.4 | 15.6 | 28.8 | 23.8 | 7.5 | 50.6 | ● |
3/8 | KQ2W11-U03□ | 17.46 | 15.4 | 17 | 19.3 | 42.9 | 44.2 | 15.6 | 28.8 | 23.8 | 7.5 | 45 | ● | |
1/2 | KQ2W11-U04□ | 22.23 | 15.4 | 17 | 19.3 | 50.7 | 49.8 | 15.6 | 28.8 | 23.8 | 7.5 | 90.9 | ● | |
ø1/2 | 1/4 | KQ2W13-U02□ | 17.46 | 19.3 | 17 | 21.5 | 46 | 49.3 | 17 | 50.3 | 44.4 | 9 | 52.9 | - |
3/8 | KQ2W13-U03□ | 17.46 | 19.3 | 17 | 21.8 | 48.6 | 51.9 | 17 | 56 | 44.4 | 9.5 | 52.6 | - | |
1/2 | KQ2W13-U04□ | 22.23 | 19.3 | 17 | 21.8 | 51.6 | 52.7 | 17 | 56 | 44.4 | 9.5 | 114.1 | - |
Applicable tube outer diameter (mm) | Connection thread Uni | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2W04-U01□ | 10 | 8.2 | 10 | 14.8 | 24.1 | 23.4 | 13.3 | 4 | 4 | 3 | 8.3 | ● |
1/4 | KQ2W04-U02□ | 14 | 8.2 | 10 | 14.8 | 30.1 | 27.8 | 13.3 | 4 | 4 | 3 | 23.9 | ● | |
ø6 | 1/8 | KQ2W06-U01□ | 10 | 10.4 | 10 | 15.5 | 31.2 | 31.6 | 13.3 | 10.9 | 8.6 | 4.5 | 11.5 | - |
1/4 | KQ2W06-U02□ | 14 | 10.4 | 10 | 15.5 | 31.2 | 30 | 13.3 | 10.9 | 8.6 | 4.5 | 24.3 | - | |
3/8 | KQ2W06-U03□ | 17 | 10.4 | 10 | 15.5 | 32.3 | 31.1 | 13.3 | 10.9 | 8.6 | 4.5 | 41 | - | |
ø8 | 1/8 | KQ2W08-U01□ | 10 | 13.2 | 10 | 16.4 | 32.6 | 34.4 | 14.2 | 10.9 | 10.9 | 4.5 | 12.3 | ● |
KQ2W08-U01□Q Note 2: | 12 | 13.2 | 12 | 17.2 | 43.6 | 45.4 | 14.2 | 20.5 | 14.2 | 6 | 24.7 | ● | ||
1/4 | KQ2W08-U02□ | 14 | 13.2 | 12 | 17.2 | 35.4 | 35.6 | 14.2 | 20.5 | 14.2 | 6 | 24.1 | ● | |
3/8 | KQ2W08-U03□ | 17 | 13.2 | 12 | 17.2 | 36.5 | 36.7 | 14.2 | 20.5 | 14.2 | 6 | 42.5 | ● | |
ø10 | 1/4 | KQ2W10-U02□ | 17 | 15.9 | 17 | 19.3 | 48.5 | 50.1 | 15.6 | 33.5 | 23.8 | 7.5 | 54.2 | ● |
3/8 | KQ2W10-U03□ | 17 | 15.9 | 17 | 19.3 | 45.8 | 47.4 | 15.6 | 33.5 | 23.8 | 7.5 | 47 | ● | |
1/2 | KQ2W10-U04□ | 22 | 15.9 | 17 | 19.3 | 53.4 | 52.8 | 15.6 | 33.5 | 23.8 | 7.5 | 95.5 | ● | |
ø12 | 1/4 | KQ2W12-U02□ | 17 | 18.5 | 17 | 21.5 | 49.8 | 52.7 | 17 | 47.7 | 37.7 | 9 | 55.9 | ● |
3/8 | KQ2W12-U03□ | 17 | 18.5 | 17 | 21.5 | 47.1 | 50 | 17 | 47.7 | 37.7 | 9 | 48.9 | ● | |
1/2 | KQ2W12-U04□ | 22 | 18.5 | 17 | 21.5 | 54.7 | 55.4 | 17 | 47.7 | 37.7 | 9 | 97.4 | ● |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread
Applicable tube outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | M3 × 0.5 | KQ2W23-M3G1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 22.5 | 23.4 | 13.3 | 0.8 | 0.8 | 1.2 | 4.8 | ● |
M5 × 0.8 | KQ2W23-M5□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 25.2 | 25.7 | 13.3 | 2.8 | 2.4 | 2.5 | 5.8 | ● | |
ø4 | M3 × 0.5 | KQ2W04-M3G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 23 | 24.5 | 13.3 | 0.8 | 0.8 | 1.2 | 4.9 | ● |
M5 × 0.8 | KQ2W04-M5□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 25.7 | 26.8 | 13.3 | 3 | 3 | 2.5 | 5.8 | ● | |
ø6 | M5 × 0.8 | KQ2W06-M5□1 | 7 | 10.4 | 9.7 | 12 | 7 | 14.5 | 27.4 | 29.6 | 13.3 | 3 | 3 | 2.5 | 5.9 | ● |
Applicable tube outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø2 | M3 × 0.5 | KQ2W02-M3G | 5.5 | 5.8 | 5.5 | 12.6 | 18.8 | 19.1 | 11.9 | - | 0.8 | 1.2 | 2.6 | ● |
M5 × 0.8 | KQ2W02-M5□ | 7 | 5.8 | 5.5 | 12.6 | 19.3 | 19.2 | 11.9 | - | 0.8 | 1.2 | 4.6 | ● | |
ø3.2 | M3 × 0.5 | KQ2W23-M3G | 7 | 7.1 | 7 | 15.3 | 22.5 | 23.4 | 13.3 | 0.8 | 0.8 | 1.2 | 4.8 | ● |
M5 × 0.8 | KQ2W23-M5□ | 7 | 7.1 | 7 | 15.3 | 25.2 | 25.7 | 13.3 | 2.8 | 2.4 | 2.5 | 5.8 | ● | |
ø4 | M3 × 0.5 | KQ2W04-M3G | 7 | 8.2 | 7 | 15.4 | 23 | 24.5 | 13.3 | 0.8 | 0.8 | 1.2 | 4.9 | ● |
M5 × 0.8 | KQ2W04-M5□ | 7 | 8.2 | 7 | 15.4 | 25.7 | 26.8 | 13.3 | 3 | 3 | 2.5 | 5.8 | ● | |
ø6 | M5 × 0.8 | KQ2W06-M5□ | 7 | 10.4 | 7 | 14.5 | 27.4 | 29.6 | 13.3 | 3 | 3 | 2.5 | 5.9 | ● |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Part Number |
---|
KQ2W09-U02A |
KQ2W09-U02N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118,400 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/16 | Uni | 1/4 | White | Perfect circle | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | Uni | 1/4 | White | Perfect circle | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Long Elbows | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |