(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Female Elbow KQ2LF One-Touch Fitting KQ2 Series (Part Number)

Female Elbow KQ2LF One-Touch Fitting  KQ2 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping in the direction perpendicular to the male thread section

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.16) Perfect circle (P.117)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.36) perfect circle (P.141)
* Made-to-order / clean series P.27, 48, 131, 156

Female Elbow KQ2LF Outline Drawing And Dimensions

Female Elbow KQ2LF outline drawing

Female Elbow KQ2LF outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Connection thread
M, Rc
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2MEffective area (mm2)Minimum
hole diameter
Weight
g
Rib
XYNylon
 
Urethane
 
ø4M5 × 0.8KQ2LF04-M5□188.27.710715.415.313.33.53.52.54.7
M6 × 1.0KQ2LF04-M6□188.27.710715.416.113.33.53.52.54.6
1/8KQ2LF04-01□1148.27.7101014.822.413.34.24.2317.6-
1/4KQ2LF04-02□1178.27.7101014.826.913.34.24.2329.6-
ø6M5 × 0.8KQ2LF06-M5□1810.49.712714.51713.33.53.52.54.8
M6 × 1.0KQ2LF06-M6□1810.49.712714.517.813.33.53.52.54.7
1/8KQ2LF06-01□11410.49.7121015.523.513.311.494.518-
1/4KQ2LF06-02□11710.49.7121015.52813.311.494.530.1-
3/8KQ2LF06-03□11910.49.7121015.528.513.311.494.534-

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane_x000D_
Tube outer diameter (mm)ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2LF10-02A-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

5 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass10Rc1/4WhitePerfect circleWhiteLubricant:white petroleum jelly, release push color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Elbows Female Elbow Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KQ2LF10-02A-X12 in the Female Elbow KQ2LF One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2LF10-02A-X12 trong chuỗi Female Elbow KQ2LF One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2LF01-34N1
KQ2LF01-35A
KQ2LF01-35A1
KQ2LF10-02A-X35
KQ2LF10-02N
KQ2LF10-03A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

68,440 VND

10 Piece(s) 31 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8WhiteEllipseOrangeN/A

71,200 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4WhitePerfect circleOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/4WhiteEllipseOrangeN/A

-

5 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass10Rc1/4BlackPerfect circleLight GrayBody color change (black)

114,400 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)10Rc1/4WhitePerfect circleLight GrayN/A

111,200 VND

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass10Rc3/8WhitePerfect circleLight GrayN/A