(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping in the direction perpendicular to the male thread section
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.16) Perfect circle (P.117)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.36) perfect circle (P.141)
* Made-to-order / clean series P.27, 48, 131, 156
Female Elbow KQ2LF outline drawing
(Units: mm)
Applicable Tubing Outer Diameter mm | Connection thread M, Rc | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | Rib ✓ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø4 | M5 × 0.8 | KQ2LF04-M5□1 | 8 | 8.2 | 7.7 | 10 | 7 | 15.4 | 15.3 | 13.3 | 3.5 | 3.5 | 2.5 | 4.7 | ● |
M6 × 1.0 | KQ2LF04-M6□1 | 8 | 8.2 | 7.7 | 10 | 7 | 15.4 | 16.1 | 13.3 | 3.5 | 3.5 | 2.5 | 4.6 | ● | |
1/8 | KQ2LF04-01□1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 22.4 | 13.3 | 4.2 | 4.2 | 3 | 17.6 | - | |
1/4 | KQ2LF04-02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 26.9 | 13.3 | 4.2 | 4.2 | 3 | 29.6 | - | |
ø6 | M5 × 0.8 | KQ2LF06-M5□1 | 8 | 10.4 | 9.7 | 12 | 7 | 14.5 | 17 | 13.3 | 3.5 | 3.5 | 2.5 | 4.8 | ● |
M6 × 1.0 | KQ2LF06-M6□1 | 8 | 10.4 | 9.7 | 12 | 7 | 14.5 | 17.8 | 13.3 | 3.5 | 3.5 | 2.5 | 4.7 | ● | |
1/8 | KQ2LF06-01□1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 23.5 | 13.3 | 11.4 | 9 | 4.5 | 18 | - | |
1/4 | KQ2LF06-02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 28 | 13.3 | 11.4 | 9 | 4.5 | 30.1 | - | |
3/8 | KQ2LF06-03□1 | 19 | 10.4 | 9.7 | 12 | 10 | 15.5 | 28.5 | 13.3 | 11.4 | 9 | 4.5 | 34 | - |
□: A (Brass), N (Brass + electroless nickel plating)
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane_x000D_ |
---|---|
Tube outer diameter (mm) | ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number |
---|
KQ2LF13-37A |
KQ2LF13-37N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158,400 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/2 | NPT | 1/2 | White | Perfect circle | Orange | N/A | ||
171,200 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/2 | NPT | 1/2 | White | Perfect circle | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Female Elbow | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |