(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

Double Universal Male Elbow KQ2VD (Sealant) Specifications

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) external appearance

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2VD01-34□S114.297.16.79.513.419.316.33935.813.313.42.21.92.520
ø5/321/8KQ2VD03-34□S114.298.27.71013.419.316.33935.813.313.42.92.9320.2
ø3/161/8KQ2VD05-34□S114.299.18.41113.419.616.33935.813.313.44.53.73.520.5
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2VD01-34□S14.297.113.419.316.33935.813.313.42.21.92.520
ø5/321/8KQ2VD03-34□S14.298.213.419.316.33935.813.313.42.92.9320.2
ø3/161/8KQ2VD05-34□S14.299.113.419.616.33935.813.313.44.53.73.520.5
ø1/41/8KQ2VD07-34□S14.2911.113.420.617.740.837.613.313.87.76.64.623.3
1/4KQ2VD07-35□S14.2911.113.420.621.144.239.813.313.87.76.64.630.1
3/8KQ2VD07-36□S17.4611.113.420.622.545.640.913.313.87.76.64.642.5
ø5/161/4KQ2VD09-35□S1913.217.623.722.449.244.814.215.91611.2645
3/8KQ2VD09-36□S1913.217.623.72349.845.114.215.91611.2653.2
1/2KQ2VD09-37□S22.2313.217.623.727.25447.614.215.91611.2679.7
ø3/81/4KQ2VD11-35□S22.2315.420.625.324.456.351.915.619.223.419.3765.5
3/8KQ2VD11-36□S22.2315.420.625.324.856.75215.619.223.419.3767.6
1/2KQ2VD11-37□S22.2315.420.625.328.760.654.215.619.223.419.3787.7
ø1/23/8KQ2VD13-36□S25.419.32730.529.664.459.71722.343.834.39.6128.6
1/2KQ2VD13-37□S25.419.32730.532.867.661.21722.343.834.39.6146.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2VD04-01□S1148.27.71013.419.316.33935.913.313.42.92.9319.7
1/4KQ2VD04-02□S1148.27.71013.419.320.743.438.713.313.42.92.9327.4
3/8KQ2VD04-03□S1178.27.71013.419.322.144.839.713.313.42.92.9339.3
ø61/8KQ2VD06-01□S11410.49.71213.420.516.33935.913.313.47.55.94.520.3
1/4KQ2VD06-02□S11410.49.71213.420.520.743.438.713.313.47.55.94.528
3/8KQ2VD06-03□S11710.49.71213.420.522.144.839.713.313.47.55.94.539.9
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2VD04-01□S148.213.419.316.33935.913.313.42.92.9319.7
1/4KQ2VD04-02□S148.213.419.320.743.438.713.313.42.92.9327.4
3/8KQ2VD04-03□S178.213.419.322.144.839.713.313.42.92.9339.3
ø61/8KQ2VD06-01□S1410.413.420.516.33935.913.313.47.55.94.520.3
1/4KQ2VD06-02□S1410.413.420.520.743.438.713.313.47.55.94.528
3/8KQ2VD06-03□S1710.413.420.522.144.839.713.313.47.55.94.539.9
ø81/8KQ2VD08-01□S1913.217.623.71945.842.714.215.91611.2645.1
1/4KQ2VD08-02□S1913.217.623.722.449.244.514.215.91611.2644.3
3/8KQ2VD08-03□S1913.217.623.72349.844.714.215.91611.2652.3
1/2KQ2VD08-04□S2213.217.623.727.25447.614.215.91611.2678.4
ø101/4KQ2VD10-02□S2115.920.625.724.356.251.515.619.22720.37.563.1
3/8KQ2VD10-03□S2115.920.625.724.756.651.515.619.22720.37.565.1
1/2KQ2VD10-04□S2215.920.625.728.760.654.215.619.22720.37.587
ø121/4KQ2VD12-02□S2618.525.228.926.562.457.71721.63930.89107
3/8KQ2VD12-03□S2618.525.228.926.962.857.71721.63930.89102.1
1/2KQ2VD12-04□S2618.525.228.930.16659.61721.63930.89116.1

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Part Number
10-KQ2VD04-01NS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4R1/8WhiteWith sealing agentEllipseWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Universal Elbow Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part 10-KQ2VD04-01NS1 in the One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2VD04-01NS1 trong chuỗi One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Sealant, No Sealant).

Products like this...

Part Number
10-KQ2VD01-34NS
10-KQ2VD03-34NS
10-KQ2VD04-01NS
10-KQ2VD04-02NS
10-KQ2VD04-03NS
10-KQ2VD05-34NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4R1/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4R1/4WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4R3/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/8WhiteWith sealing agentPerfect circleWhiteN/A