(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)
Double Universal Male Elbow KQ2VD (Sealant) external appearance
Double Universal Male Elbow KQ2VD (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VD01-34□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 20 |
ø5/32 | 1/8 | KQ2VD03-34□S1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 20.2 |
ø3/16 | 1/8 | KQ2VD05-34□S1 | 14.29 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 20.5 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VD01-34□S | 14.29 | 7.1 | 13.4 | 19.3 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 20 |
ø5/32 | 1/8 | KQ2VD03-34□S | 14.29 | 8.2 | 13.4 | 19.3 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 20.2 |
ø3/16 | 1/8 | KQ2VD05-34□S | 14.29 | 9.1 | 13.4 | 19.6 | 16.3 | 39 | 35.8 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 20.5 |
ø1/4 | 1/8 | KQ2VD07-34□S | 14.29 | 11.1 | 13.4 | 20.6 | 17.7 | 40.8 | 37.6 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 23.3 |
1/4 | KQ2VD07-35□S | 14.29 | 11.1 | 13.4 | 20.6 | 21.1 | 44.2 | 39.8 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 30.1 | |
3/8 | KQ2VD07-36□S | 17.46 | 11.1 | 13.4 | 20.6 | 22.5 | 45.6 | 40.9 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 42.5 | |
ø5/16 | 1/4 | KQ2VD09-35□S | 19 | 13.2 | 17.6 | 23.7 | 22.4 | 49.2 | 44.8 | 14.2 | 15.9 | 16 | 11.2 | 6 | 45 |
3/8 | KQ2VD09-36□S | 19 | 13.2 | 17.6 | 23.7 | 23 | 49.8 | 45.1 | 14.2 | 15.9 | 16 | 11.2 | 6 | 53.2 | |
1/2 | KQ2VD09-37□S | 22.23 | 13.2 | 17.6 | 23.7 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 79.7 | |
ø3/8 | 1/4 | KQ2VD11-35□S | 22.23 | 15.4 | 20.6 | 25.3 | 24.4 | 56.3 | 51.9 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 65.5 |
3/8 | KQ2VD11-36□S | 22.23 | 15.4 | 20.6 | 25.3 | 24.8 | 56.7 | 52 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 67.6 | |
1/2 | KQ2VD11-37□S | 22.23 | 15.4 | 20.6 | 25.3 | 28.7 | 60.6 | 54.2 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 87.7 | |
ø1/2 | 3/8 | KQ2VD13-36□S | 25.4 | 19.3 | 27 | 30.5 | 29.6 | 64.4 | 59.7 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 128.6 |
1/2 | KQ2VD13-37□S | 25.4 | 19.3 | 27 | 30.5 | 32.8 | 67.6 | 61.2 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 146.3 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VD04-01□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 19.7 |
1/4 | KQ2VD04-02□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 27.4 | |
3/8 | KQ2VD04-03□S1 | 17 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 39.3 | |
ø6 | 1/8 | KQ2VD06-01□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 20.3 |
1/4 | KQ2VD06-02□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 28 | |
3/8 | KQ2VD06-03□S1 | 17 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 39.9 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VD04-01□S | 14 | 8.2 | 13.4 | 19.3 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 19.7 |
1/4 | KQ2VD04-02□S | 14 | 8.2 | 13.4 | 19.3 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 27.4 | |
3/8 | KQ2VD04-03□S | 17 | 8.2 | 13.4 | 19.3 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 39.3 | |
ø6 | 1/8 | KQ2VD06-01□S | 14 | 10.4 | 13.4 | 20.5 | 16.3 | 39 | 35.9 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 20.3 |
1/4 | KQ2VD06-02□S | 14 | 10.4 | 13.4 | 20.5 | 20.7 | 43.4 | 38.7 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 28 | |
3/8 | KQ2VD06-03□S | 17 | 10.4 | 13.4 | 20.5 | 22.1 | 44.8 | 39.7 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 39.9 | |
ø8 | 1/8 | KQ2VD08-01□S | 19 | 13.2 | 17.6 | 23.7 | 19 | 45.8 | 42.7 | 14.2 | 15.9 | 16 | 11.2 | 6 | 45.1 |
1/4 | KQ2VD08-02□S | 19 | 13.2 | 17.6 | 23.7 | 22.4 | 49.2 | 44.5 | 14.2 | 15.9 | 16 | 11.2 | 6 | 44.3 | |
3/8 | KQ2VD08-03□S | 19 | 13.2 | 17.6 | 23.7 | 23 | 49.8 | 44.7 | 14.2 | 15.9 | 16 | 11.2 | 6 | 52.3 | |
1/2 | KQ2VD08-04□S | 22 | 13.2 | 17.6 | 23.7 | 27.2 | 54 | 47.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 78.4 | |
ø10 | 1/4 | KQ2VD10-02□S | 21 | 15.9 | 20.6 | 25.7 | 24.3 | 56.2 | 51.5 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 63.1 |
3/8 | KQ2VD10-03□S | 21 | 15.9 | 20.6 | 25.7 | 24.7 | 56.6 | 51.5 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 65.1 | |
1/2 | KQ2VD10-04□S | 22 | 15.9 | 20.6 | 25.7 | 28.7 | 60.6 | 54.2 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 87 | |
ø12 | 1/4 | KQ2VD12-02□S | 26 | 18.5 | 25.2 | 28.9 | 26.5 | 62.4 | 57.7 | 17 | 21.6 | 39 | 30.8 | 9 | 107 |
3/8 | KQ2VD12-03□S | 26 | 18.5 | 25.2 | 28.9 | 26.9 | 62.8 | 57.7 | 17 | 21.6 | 39 | 30.8 | 9 | 102.1 | |
1/2 | KQ2VD12-04□S | 26 | 18.5 | 25.2 | 28.9 | 30.1 | 66 | 59.6 | 17 | 21.6 | 39 | 30.8 | 9 | 116.1 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Part Number |
---|
KQ2VD06-02AS1-X35 |
KQ2VD06-02NS1-X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | R | 1/4 | Black | With sealing agent | Ellipse | Light Gray | Body color change (black) | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | Black | With sealing agent | Ellipse | Light Gray | Body color change (black) |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Universal Elbow | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 2 |