(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Triple Universal Male Elbow KQ2VT (Sealant, No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Triple Universal Male Elbow KQ2VT (Sealant, No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting from SMC. Available in a wide variety of model variations.
[Features]
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Improved tube insertion/removal.
[Applications]
· Use for triple branching at right angles from female threads. The 3 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 40) circle (pp. 145)

Triple Universal Male Elbow KQ2VT (Sealant) Specifications

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) external appearance

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) dimensional outline drawing

Applicable tubing outer diameter: ø, Release button shape: oval

Applicable tube outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area
mm2
Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2VT04-01□S1148.27.71013.419.316.352.549.413.313.42.92.9325.3
1/4KQ2VT04-02□S1148.27.71013.419.320.756.952.213.313.42.92.9332.9
3/8KQ2VT04-03□S1178.27.71013.419.322.158.353.213.313.42.92.9344.8
ø61/8KQ2VT06-01□S11410.49.71213.420.516.352.549.413.313.47.55.94.526.2
1/4KQ2VT06-02□S11410.49.71213.420.520.756.952.213.313.47.55.94.533.9
3/8KQ2VT06-03□S11710.49.71213.420.522.158.353.213.313.47.55.94.545.8

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread

Applicable tubing outer diameter: inches, Release button shape: oval

Applicable tube outer diameter
inches
Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MPEffective area
mm2
Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2VT01-34□S114.297.16.79.513.419.316.352.549.313.313.42.21.92.525.5
ø5/321/8KQ2VT03-34□S114.298.27.71013.419.316.352.549.313.313.42.92.9325.8
ø3/161/8KQ2VT05-34□S114.299.18.41113.419.616.352.549.313.313.44.53.73.526.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread

Applicable tubing outer diameter: ø, Release button shape: circle

Applicable tube outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area
mm2
Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2VT04-01□S148.213.419.316.352.549.413.313.42.92.9325.3
1/4KQ2VT04-02□S148.213.419.320.756.952.213.313.42.92.9332.9
3/8KQ2VT04-03□S178.213.419.322.158.353.213.313.42.92.9344.8
ø61/8KQ2VT06-01□S1410.413.420.516.352.549.413.313.47.55.94.526.2
1/4KQ2VT06-02□S1410.413.420.520.756.952.213.313.47.55.94.533.9
3/8KQ2VT06-03□S1710.413.420.522.158.353.213.313.47.55.94.545.8
ø81/8KQ2VT08-01□S1913.217.623.71961.858.714.215.91611.2659.6
1/4KQ2VT08-02□S1913.217.623.722.465.260.514.215.91611.2656.8
3/8KQ2VT08-03□S1913.217.623.72365.860.714.215.91611.2664.9
1/2KQ2VT08-04□S2213.217.623.727.27063.614.215.91611.2691.5
ø101/4KQ2VT10-02□S2115.920.625.724.375.570.815.619.22720.37.582
3/8KQ2VT10-03□S2115.920.625.724.775.970.815.619.22720.37.581.9
1/2KQ2VT10-04□S2215.920.625.728.779.973.515.619.22720.37.5103.9
ø121/4KQ2VT12-02□S2618.525.228.926.584.179.41721.63930.89139.3
3/8KQ2VT12-03□S2618.525.228.926.984.579.41721.63930.89129.7
1/2KQ2VT12-04□S2618.525.228.930.187.781.31721.63930.89142.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Applicable tubing outer diameter: inches, Release button shape: circle

Applicable tube outer diameter
inches
Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MPEffective area
mm2
Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2VT01-34□S14.297.113.419.316.352.549.313.313.42.21.92.525.5
ø5/321/8KQ2VT03-34□S14.298.213.419.316.352.549.313.313.42.92.9325.8
ø3/161/8KQ2VT05-34□S14.299.113.419.616.352.549.313.313.44.53.73.526.2
ø1/41/8KQ2VT07-34□S14.2911.113.420.617.754.651.413.313.87.76.64.629.7
1/4KQ2VT07-35□S14.2911.113.420.621.15853.613.313.87.76.64.636.6
3/8KQ2VT07-36□S17.4611.113.420.622.559.454.713.313.87.76.64.649
ø5/161/4KQ2VT09-35□S17.4613.217.623.722.465.260.814.215.91611.2655.4
3/8KQ2VT09-36□S1913.217.623.72365.861.114.215.91611.2665.3
1/2KQ2VT09-37□S22.2313.217.623.727.27063.614.215.91611.2691.8
ø3/81/4KQ2VT11-35□S22.2315.420.625.324.475.671.215.619.223.419.3784.2
3/8KQ2VT11-36□S22.2315.420.625.324.87671.315.619.223.419.3791.8
1/2KQ2VT11-37□S22.2315.420.625.328.779.973.515.619.223.419.37104.4
ø1/23/8KQ2VT13-36□S25.419.32730.529.686.882.11722.343.834.39.6169.3
1/2KQ2VT13-37□S25.419.32730.532.89083.61722.343.834.39.6187

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Part Number
KQ2VT03-34A
KQ2VT03-34N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Screw Mounting, Multipoint Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount BranchWater / Air[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR-[Triple Universal Elbows] Triple Universal Elbow-5~605/32NPT1/83WhiteWithout sealing agentPerfect circleOrangeN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount BranchWater / Air[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR-[Triple Universal Elbows] Triple Universal Elbow-5~605/32NPT1/83WhiteWithout sealing agentPerfect circleOrangeN/A

Loading...Tải…

  1. 1