(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A one-touch fitting from SMC. Available in a wide variety of model variations.
[Features]
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Improved tube insertion/removal.
[Applications]
· Use for triple branching at right angles from female threads. The 3 branch directions can be set independently.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 40) circle (pp. 145)
Triple Universal Male Elbow KQ2VT (Sealant) external appearance
Triple Universal Male Elbow KQ2VT (Sealant) dimensional outline drawing
Applicable tube outer diameter mm | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | P | Effective area mm2 | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VT04-01□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 25.3 |
1/4 | KQ2VT04-02□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 32.9 | |
3/8 | KQ2VT04-03□S1 | 17 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 44.8 | |
ø6 | 1/8 | KQ2VT06-01□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 26.2 |
1/4 | KQ2VT06-02□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 33.9 | |
3/8 | KQ2VT06-03□S1 | 17 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 45.8 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Applicable tube outer diameter inches | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | P | Effective area mm2 | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VT01-34□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 25.5 |
ø5/32 | 1/8 | KQ2VT03-34□S1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 25.8 |
ø3/16 | 1/8 | KQ2VT05-34□S1 | 14.29 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 26.2 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter mm | Connection thread R | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | P | Effective area mm2 | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VT04-01□S | 14 | 8.2 | 13.4 | 19.3 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 25.3 |
1/4 | KQ2VT04-02□S | 14 | 8.2 | 13.4 | 19.3 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 32.9 | |
3/8 | KQ2VT04-03□S | 17 | 8.2 | 13.4 | 19.3 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 44.8 | |
ø6 | 1/8 | KQ2VT06-01□S | 14 | 10.4 | 13.4 | 20.5 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 26.2 |
1/4 | KQ2VT06-02□S | 14 | 10.4 | 13.4 | 20.5 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 33.9 | |
3/8 | KQ2VT06-03□S | 17 | 10.4 | 13.4 | 20.5 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 45.8 | |
ø8 | 1/8 | KQ2VT08-01□S | 19 | 13.2 | 17.6 | 23.7 | 19 | 61.8 | 58.7 | 14.2 | 15.9 | 16 | 11.2 | 6 | 59.6 |
1/4 | KQ2VT08-02□S | 19 | 13.2 | 17.6 | 23.7 | 22.4 | 65.2 | 60.5 | 14.2 | 15.9 | 16 | 11.2 | 6 | 56.8 | |
3/8 | KQ2VT08-03□S | 19 | 13.2 | 17.6 | 23.7 | 23 | 65.8 | 60.7 | 14.2 | 15.9 | 16 | 11.2 | 6 | 64.9 | |
1/2 | KQ2VT08-04□S | 22 | 13.2 | 17.6 | 23.7 | 27.2 | 70 | 63.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 91.5 | |
ø10 | 1/4 | KQ2VT10-02□S | 21 | 15.9 | 20.6 | 25.7 | 24.3 | 75.5 | 70.8 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 82 |
3/8 | KQ2VT10-03□S | 21 | 15.9 | 20.6 | 25.7 | 24.7 | 75.9 | 70.8 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 81.9 | |
1/2 | KQ2VT10-04□S | 22 | 15.9 | 20.6 | 25.7 | 28.7 | 79.9 | 73.5 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 103.9 | |
ø12 | 1/4 | KQ2VT12-02□S | 26 | 18.5 | 25.2 | 28.9 | 26.5 | 84.1 | 79.4 | 17 | 21.6 | 39 | 30.8 | 9 | 139.3 |
3/8 | KQ2VT12-03□S | 26 | 18.5 | 25.2 | 28.9 | 26.9 | 84.5 | 79.4 | 17 | 21.6 | 39 | 30.8 | 9 | 129.7 | |
1/2 | KQ2VT12-04□S | 26 | 18.5 | 25.2 | 28.9 | 30.1 | 87.7 | 81.3 | 17 | 21.6 | 39 | 30.8 | 9 | 142.2 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.
Applicable tube outer diameter inches | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | P | Effective area mm2 | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VT01-34□S | 14.29 | 7.1 | 13.4 | 19.3 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 25.5 |
ø5/32 | 1/8 | KQ2VT03-34□S | 14.29 | 8.2 | 13.4 | 19.3 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 25.8 |
ø3/16 | 1/8 | KQ2VT05-34□S | 14.29 | 9.1 | 13.4 | 19.6 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 26.2 |
ø1/4 | 1/8 | KQ2VT07-34□S | 14.29 | 11.1 | 13.4 | 20.6 | 17.7 | 54.6 | 51.4 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 29.7 |
1/4 | KQ2VT07-35□S | 14.29 | 11.1 | 13.4 | 20.6 | 21.1 | 58 | 53.6 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 36.6 | |
3/8 | KQ2VT07-36□S | 17.46 | 11.1 | 13.4 | 20.6 | 22.5 | 59.4 | 54.7 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 49 | |
ø5/16 | 1/4 | KQ2VT09-35□S | 17.46 | 13.2 | 17.6 | 23.7 | 22.4 | 65.2 | 60.8 | 14.2 | 15.9 | 16 | 11.2 | 6 | 55.4 |
3/8 | KQ2VT09-36□S | 19 | 13.2 | 17.6 | 23.7 | 23 | 65.8 | 61.1 | 14.2 | 15.9 | 16 | 11.2 | 6 | 65.3 | |
1/2 | KQ2VT09-37□S | 22.23 | 13.2 | 17.6 | 23.7 | 27.2 | 70 | 63.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 91.8 | |
ø3/8 | 1/4 | KQ2VT11-35□S | 22.23 | 15.4 | 20.6 | 25.3 | 24.4 | 75.6 | 71.2 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 84.2 |
3/8 | KQ2VT11-36□S | 22.23 | 15.4 | 20.6 | 25.3 | 24.8 | 76 | 71.3 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 91.8 | |
1/2 | KQ2VT11-37□S | 22.23 | 15.4 | 20.6 | 25.3 | 28.7 | 79.9 | 73.5 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 104.4 | |
ø1/2 | 3/8 | KQ2VT13-36□S | 25.4 | 19.3 | 27 | 30.5 | 29.6 | 86.8 | 82.1 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 169.3 |
1/2 | KQ2VT13-37□S | 25.4 | 19.3 | 27 | 30.5 | 32.8 | 90 | 83.6 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 187 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.
Part Number |
---|
KQ2VT04-01A |
KQ2VT04-01N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Screw Mounting, Multipoint | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Branch | Water / Air | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | - | [Triple Universal Elbows] Triple Universal Elbow | -5~60 | 4 | R | 1/8 | 3 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Branch | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | - | [Triple Universal Elbows] Triple Universal Elbow | -5~60 | 4 | R | 1/8 | 3 | White | Without sealing agent | Perfect circle | Light Gray | N/A |