(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branching in the same direction and 90 degree direction from both female and male threads, multiple connections are also possible
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R, Rc" release bushing, oval (P.14) Perfect circle (P.113)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.38) perfect circle (P.143)
Universal Female Elbow KQ2VF (Sealant) external appearance
Universal Female Elbow KQ2VF (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VF01-34□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.2 | 1.9 | 2.5 | 18 |
ø5/32 | 1/8 | KQ2VF03-34□S1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.9 | 2.9 | 3 | 18.1 |
ø3/16 | 1/8 | KQ2VF05-34□S1 | 14.29 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 14.4 | 28.5 | 25.3 | 13.3 | 4.5 | 3.7 | 3.5 | 18.2 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VF01-34□S | 14.29 | 7.1 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.2 | 1.9 | 2.5 | 18 |
ø5/32 | 1/8 | KQ2VF03-34□S | 14.29 | 8.2 | 13.4 | 19.3 | 14.4 | 28.5 | 25.3 | 13.3 | 2.9 | 2.9 | 3 | 18.1 |
ø3/16 | 1/8 | KQ2VF05-34□S | 14.29 | 9.1 | 13.4 | 19.6 | 14.4 | 28.5 | 25.3 | 13.3 | 4.5 | 3.7 | 3.5 | 18.2 |
ø1/4 | 1/8 | KQ2VF07-34□S | 14.29 | 11.1 | 13.4 | 20.6 | 14.4 | 28.5 | 25.3 | 13.3 | 7.7 | 6.6 | 4.6 | 18.5 |
1/4 | KQ2VF07-35□S | 17.46 | 11.1 | 17.6 | 21.3 | 19.4 | 37.9 | 33.5 | 13.3 | 7.7 | 6.6 | 4.6 | 38.4 | |
ø5/16 | 1/8 | KQ2VF09-34□S | 17.46 | 13.2 | 17.6 | 23.5 | 15.5 | 30 | 26.8 | 14.2 | 16 | 11.2 | 6 | 28.7 |
1/4 | KQ2VF09-35□S | 17.46 | 13.2 | 17.6 | 23.5 | 18.9 | 37.9 | 33.5 | 14.2 | 16 | 11.2 | 6 | 39.3 | |
3/8 | KQ2VF09-36□S | 22.23 | 13.2 | 25.2 | 24.9 | 24 | 44 | 39.3 | 14.2 | 16 | 11.2 | 6 | 67.2 | |
ø3/8 | 1/4 | KQ2VF11-35□S | 22.23 | 15.4 | 20.6 | 25.8 | 20.7 | 40.3 | 35.9 | 15.6 | 23.4 | 19.3 | 7 | 58.7 |
3/8 | KQ2VF11-36□S | 22.23 | 15.4 | 25.2 | 26.3 | 23.2 | 44 | 39.3 | 15.6 | 23.4 | 19.3 | 7 | 67.9 | |
ø1/2 | 3/8 | KQ2VF13-36□S | 25.4 | 19.3 | 27 | 30.5 | 21.2 | 40.7 | 36 | 17 | 38.8 | 34.3 | 9 | 69.8 |
1/2 | KQ2VF13-37□S | 25.4 | 19.3 | 27 | 30.5 | 24.4 | 48.9 | 42.5 | 17 | 38.8 | 34.3 | 9 | 105.7 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter (mm) | Connection Thread Rc, R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VF04-01□S1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 14.4 | 28.5 | 25.4 | 13.3 | 2.9 | 2.9 | 3 | 17.3 |
ø6 | 1/8 | KQ2VF06-01□S1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 14.4 | 28.5 | 25.4 | 13.3 | 7.5 | 5.9 | 4.5 | 17.6 |
1/4 | KQ2VF06-02□S1 | 17 | 10.4 | 9.7 | 12 | 17.6 | 21.2 | 19.4 | 37.9 | 33.2 | 13.3 | 7.5 | 5.9 | 4.5 | 37 |
Applicable tube outer diameter (mm) | Connection Thread R, Rc | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VF04-01□S | 14 | 8.2 | 13.4 | 19.3 | 14.4 | 28.5 | 25.4 | 13.3 | 2.9 | 2.9 | 3 | 17.3 |
ø6 | 1/8 | KQ2VF06-01□S | 14 | 10.4 | 13.4 | 20.5 | 14.4 | 28.5 | 25.4 | 13.3 | 7.5 | 5.9 | 4.5 | 17.6 |
1/4 | KQ2VF06-02□S | 17 | 10.4 | 17.6 | 21.2 | 19.4 | 37.9 | 33.2 | 13.3 | 7.5 | 5.9 | 4.5 | 37 | |
ø8 | 1/8 | KQ2VF08-01□S | 17 | 13.2 | 17.6 | 23.5 | 15.5 | 30 | 26.9 | 14.2 | 16 | 11.2 | 6 | 27.5 |
1/4 | KQ2VF08-02□S | 17 | 13.2 | 17.6 | 23.5 | 18.9 | 37.9 | 33.2 | 14.2 | 16 | 11.2 | 6 | 38.1 | |
3/8 | KQ2VF08-03□S | 22 | 13.2 | 25.2 | 24.9 | 24 | 44 | 38.9 | 14.2 | 16 | 11.2 | 6 | 64.5 | |
ø10 | 1/4 | KQ2VF10-02□S | 19 | 15.9 | 20.6 | 25.9 | 20.4 | 40.3 | 35.6 | 15.6 | 27 | 20.3 | 7.5 | 46.4 |
3/8 | KQ2VF10-03□S | 22 | 15.9 | 25.2 | 26.3 | 23.2 | 44 | 38.9 | 15.6 | 27 | 20.3 | 7.5 | 65.3 | |
ø12 | 3/8 | KQ2VF12-03□S | 22 | 18.5 | 25.2 | 28.5 | 22.5 | 44 | 38.9 | 17 | 39 | 30.8 | 9 | 67.2 |
1/2 | KQ2VF12-04□S | 24 | 18.5 | 27 | 29.9 | 24.4 | 48.9 | 42.5 | 17 | 39 | 30.8 | 9 | 95.6 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Part Number |
---|
KQ2VF10-02AS |
KQ2VF10-02NS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123,200 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 10 | R/Rc | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
136,000 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | R/Rc | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |