(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Sealant, No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Sealant, No Sealant)
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branching in the same direction and 90 degree direction from both female and male threads, multiple connections are also possible

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R, Rc" release bushing, oval (P.14) Perfect circle (P.113)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.38) perfect circle (P.143)

Universal Female Elbow KQ2VF (Sealant) Specifications

Universal Female Elbow KQ2VF (Sealant): related images

Universal Female Elbow KQ2VF (Sealant) external appearance

Universal Female Elbow KQ2VF (Sealant): related images

Universal Female Elbow KQ2VF (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2VF01-34□S114.297.16.79.513.419.314.428.525.313.32.21.92.518
ø5/321/8KQ2VF03-34□S114.298.27.71013.419.314.428.525.313.32.92.9318.1
ø3/161/8KQ2VF05-34□S114.299.18.41113.419.614.428.525.313.34.53.73.518.2
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2VF01-34□S14.297.113.419.314.428.525.313.32.21.92.518
ø5/321/8KQ2VF03-34□S14.298.213.419.314.428.525.313.32.92.9318.1
ø3/161/8KQ2VF05-34□S14.299.113.419.614.428.525.313.34.53.73.518.2
ø1/41/8KQ2VF07-34□S14.2911.113.420.614.428.525.313.37.76.64.618.5
1/4KQ2VF07-35□S17.4611.117.621.319.437.933.513.37.76.64.638.4
ø5/161/8KQ2VF09-34□S17.4613.217.623.515.53026.814.21611.2628.7
1/4KQ2VF09-35□S17.4613.217.623.518.937.933.514.21611.2639.3
3/8KQ2VF09-36□S22.2313.225.224.9244439.314.21611.2667.2
ø3/81/4KQ2VF11-35□S22.2315.420.625.820.740.335.915.623.419.3758.7
3/8KQ2VF11-36□S22.2315.425.226.323.24439.315.623.419.3767.9
ø1/23/8KQ2VF13-36□S25.419.32730.521.240.7361738.834.3969.8
1/2KQ2VF13-37□S25.419.32730.524.448.942.51738.834.39105.7

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection Thread: Rc, R

Applicable tube outer diameter (mm)Connection Thread
Rc, R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2VF04-01□S1148.27.71013.419.314.428.525.413.32.92.9317.3
ø61/8KQ2VF06-01□S11410.49.71213.420.514.428.525.413.37.55.94.517.6
1/4KQ2VF06-02□S11710.49.71217.621.219.437.933.213.37.55.94.537
Applicable tube outer diameter (mm)Connection Thread
R, Rc
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2VF04-01□S148.213.419.314.428.525.413.32.92.9317.3
ø61/8KQ2VF06-01□S1410.413.420.514.428.525.413.37.55.94.517.6
1/4KQ2VF06-02□S1710.417.621.219.437.933.213.37.55.94.537
ø81/8KQ2VF08-01□S1713.217.623.515.53026.914.21611.2627.5
1/4KQ2VF08-02□S1713.217.623.518.937.933.214.21611.2638.1
3/8KQ2VF08-03□S2213.225.224.9244438.914.21611.2664.5
ø101/4KQ2VF10-02□S1915.920.625.920.440.335.615.62720.37.546.4
3/8KQ2VF10-03□S2215.925.226.323.24438.915.62720.37.565.3
ø123/8KQ2VF12-03□S2218.525.228.522.54438.9173930.8967.2
1/2KQ2VF12-04□S2418.52729.924.448.942.5173930.8995.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Part Number
KQ2VF08-01A
KQ2VF08-01N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass8R/Rc1/8WhiteWithout sealing agentPerfect circleLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)8R/Rc1/8WhiteWithout sealing agentPerfect circleLight GrayN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Female Universal Elbow
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1