(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Gasket Seal) (Part Number)

One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Gasket Seal)
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal.
· Compact, weight reduction.
[Applications]
·Used for branching in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible.

[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "M," release bushing, oval (p. 14), perfect circle (P.113)
·Compatible tube outer diameter inch, connection thread "UNF," release bushing, oval (p. 38), perfect circle (P.143)

Universal Female Elbow KQ2VF (Gasket Seal) Specifications

Universal Female Elbow KQ2VF (Gasket Seal): related images

Universal Female Elbow KQ2VF (Gasket Seal) external appearance

Universal Female Elbow KQ2VF (Gasket Seal): related images

Universal Female Elbow KQ2VF (Gasket Seal) dimensional outline drawing

Connection thread: M

Applicable tube outer diameter (mm)Connection Thread
M
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø4M5 × 0.8KQ2VF04-M5□188.27.7109.817.510.219.216.213.32.92.92.55.5
ø6M5 × 0.8KQ2VF06-M5□1810.49.7129.818.310.219.216.213.33.83.82.55.8
Applicable tube outer diameter (mm)Connection Thread
M
ModelH
(width across flats)
øD1Note: øD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø4M5 × 0.8KQ2VF04-M5□88.29.817.510.219.216.213.32.92.92.55.5
ø6M5 × 0.8KQ2VF06-M5□810.49.818.310.219.216.213.33.83.82.55.8

□: A (Brass), N (Brass + electroless nickel plating)

Connection thread: UNF

Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2VF01-32□87.19.817.510.419.416.413.32.21.92.55.4
ø5/3210-32 UNFKQ2VF03-32□88.29.817.510.419.416.413.32.92.92.55.5
ø1/410-32 UNFKQ2VF07-32□14.2911.113.420.612.822.419.413.32.92.92.514.2
Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2VF01-32□187.16.79.59.817.510.419.415.913.32.21.92.55.4
ø5/3210-32 UNFKQ2VF03-32□188.27.7109.817.510.419.415.913.32.92.92.55.5

□: A (Brass), N (Brass + electroless nickel plating)

Part Number
10-KQ2VF07-32N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/4UNF10-32White-White-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Female Universal Elbow
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part 10-KQ2VF07-32N in the One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Gasket Seal) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2VF07-32N trong chuỗi One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Gasket Seal).

Products like this...

Part Number
10-KQ2VF03-32N
10-KQ2VF04-M5N
10-KQ2VF06-M5N
KQ2VF01-32A
KQ2VF01-32A1
KQ2VF01-32N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/32UNF10-32White-White-

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8White-White-

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6M5×0.8White-White-

146,400 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32WhitePerfect circleOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32WhiteEllipseOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)1/8UNF10-32WhitePerfect circleOrangeN/A