(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal.
· Compact, weight reduction.
[Applications]
·Used for branching in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible.
[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "M," release bushing, oval (p. 14), perfect circle (P.113)
·Compatible tube outer diameter inch, connection thread "UNF," release bushing, oval (p. 38), perfect circle (P.143)
Universal Female Elbow KQ2VF (Gasket Seal) external appearance
Universal Female Elbow KQ2VF (Gasket Seal) dimensional outline drawing
Applicable tube outer diameter (mm) | Connection Thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | M5 × 0.8 | KQ2VF04-M5□1 | 8 | 8.2 | 7.7 | 10 | 9.8 | 17.5 | 10.2 | 19.2 | 16.2 | 13.3 | 2.9 | 2.9 | 2.5 | 5.5 |
ø6 | M5 × 0.8 | KQ2VF06-M5□1 | 8 | 10.4 | 9.7 | 12 | 9.8 | 18.3 | 10.2 | 19.2 | 16.2 | 13.3 | 3.8 | 3.8 | 2.5 | 5.8 |
Applicable tube outer diameter (mm) | Connection Thread M | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | M5 × 0.8 | KQ2VF04-M5□ | 8 | 8.2 | 9.8 | 17.5 | 10.2 | 19.2 | 16.2 | 13.3 | 2.9 | 2.9 | 2.5 | 5.5 |
ø6 | M5 × 0.8 | KQ2VF06-M5□ | 8 | 10.4 | 9.8 | 18.3 | 10.2 | 19.2 | 16.2 | 13.3 | 3.8 | 3.8 | 2.5 | 5.8 |
□: A (Brass), N (Brass + electroless nickel plating)
Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 10-32 UNF | KQ2VF01-32□ | 8 | 7.1 | 9.8 | 17.5 | 10.4 | 19.4 | 16.4 | 13.3 | 2.2 | 1.9 | 2.5 | 5.4 |
ø5/32 | 10-32 UNF | KQ2VF03-32□ | 8 | 8.2 | 9.8 | 17.5 | 10.4 | 19.4 | 16.4 | 13.3 | 2.9 | 2.9 | 2.5 | 5.5 |
ø1/4 | 10-32 UNF | KQ2VF07-32□ | 14.29 | 11.1 | 13.4 | 20.6 | 12.8 | 22.4 | 19.4 | 13.3 | 2.9 | 2.9 | 2.5 | 14.2 |
Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 10-32 UNF | KQ2VF01-32□1 | 8 | 7.1 | 6.7 | 9.5 | 9.8 | 17.5 | 10.4 | 19.4 | 15.9 | 13.3 | 2.2 | 1.9 | 2.5 | 5.4 |
ø5/32 | 10-32 UNF | KQ2VF03-32□1 | 8 | 8.2 | 7.7 | 10 | 9.8 | 17.5 | 10.4 | 19.4 | 15.9 | 13.3 | 2.9 | 2.9 | 2.5 | 5.5 |
□: A (Brass), N (Brass + electroless nickel plating)
Part Number |
---|
KQ2VF01-32A1 |
KQ2VF01-32N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 1/8 | UNF | 10-32 | White | Ellipse | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | UNF | 10-32 | White | Ellipse | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |