(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant, No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant, No Sealant)
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) Specifications

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2VS01-34□S16.357.16.79.513.419.313.725.822.613.32.21.92.513.1
ø5/321/8KQ2VS03-34□S16.358.27.71013.419.313.725.822.613.32.92.9313.2
ø3/161/8KQ2VS05-34□S16.359.18.41113.419.613.725.822.613.34.53.73.513.3
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2VS01-34□S6.357.113.419.313.725.822.613.32.21.92.513.1
ø5/321/8KQ2VS03-34□S6.358.213.419.313.725.822.613.32.92.9313.2
ø3/161/8KQ2VS05-34□S6.359.113.419.613.725.822.613.34.53.73.513.3
ø1/41/8KQ2VS07-34□S6.3511.113.420.613.725.822.613.37.76.64.613.7
1/4KQ2VS07-35□S6.3511.115.319.918.728.123.713.37.76.64.620.8
ø5/161/8KQ2VS09-34□S813.217.623.515.12622.814.21611.2619.3
1/4KQ2VS09-35□S813.217.623.518.529.525.114.21611.2624.6
3/8KQ2VS09-36□S813.220.623.119.531.426.714.21611.2637.6
ø3/81/4KQ2VS11-35□S815.420.625.819.630.826.415.623.419.3729
3/8KQ2VS11-36□S815.420.625.82031.426.715.623.419.3738.6
ø1/23/8KQ2VS13-36□S9.5319.32730.520.233.628.91738.834.3959.2
1/2KQ2VS13-37□S9.5319.32730.523.436.830.41738.834.3978.3

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2VS04-01□S168.27.71013.419.313.725.822.713.32.92.9313.2
ø61/8KQ2VS06-01□S1610.49.71213.420.513.725.822.713.37.55.94.513.5
1/4KQ2VS06-02□S1610.49.71215.319.917.926.521.813.37.55.94.520.8
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2VS04-01□S68.213.419.313.725.822.713.32.92.9313.2
ø61/8KQ2VS06-01□S610.413.420.513.725.822.713.37.55.94.513.5
1/4KQ2VS06-02□S610.415.319.917.926.521.813.37.55.94.520.8
ø81/8KQ2VS08-01□S813.217.623.515.12622.914.21611.2619.2
1/4KQ2VS08-02□S813.217.623.518.529.524.814.21611.2625.7
3/8KQ2VS08-03□S813.220.623.119.531.426.314.21611.2637
ø101/4KQ2VS10-02□S815.920.625.919.730.826.115.62720.37.530.4
3/8KQ2VS10-03□S815.920.625.920.331.426.315.62720.37.538.3
ø123/8KQ2VS12-03□S1018.525.228.521.435.130173930.8951.4
1/2KQ2VS12-04□S1018.525.228.524.638.331.9173930.8970

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Part Number
KQ2VS08-02A
KQ2VS08-02N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

91,200 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass8R1/4WhiteWithout sealing agentPerfect circleLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)8R1/4WhiteWithout sealing agentPerfect circleLight GrayN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1