(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)
Universal Male Elbow KQ2V (Sealant) external appearance
Universal Male Elbow KQ2V (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2V01-34□S1 | 8 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 13.7 | 25.6 | 22.4 | 13.3 | 2.2 | 1.9 | 2.5 | 13.5 |
ø5/32 | 1/8 | KQ2V03-34□S1 | 8 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13.7 | 25.6 | 22.4 | 13.3 | 2.9 | 2.9 | 3 | 13.6 |
ø3/16 | 1/8 | KQ2V05-34□S1 | 8 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 13.7 | 25.6 | 22.4 | 13.3 | 4.5 | 3.7 | 3.5 | 13.7 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2V01-34□S | 8 | 7.1 | 13.4 | 19.3 | 13.7 | 25.6 | 22.4 | 13.3 | 2.2 | 1.9 | 2.5 | 13.5 |
ø5/32 | 1/8 | KQ2V03-34□S | 8 | 8.2 | 13.4 | 19.3 | 13.7 | 25.6 | 22.4 | 13.3 | 2.9 | 2.9 | 3 | 13.6 |
ø3/16 | 1/8 | KQ2V05-34□S | 8 | 9.1 | 13.4 | 19.6 | 13.7 | 25.6 | 22.4 | 13.3 | 4.5 | 3.7 | 3.5 | 13.7 |
ø1/4 | 1/8 | KQ2V07-34□S | 8 | 11.1 | 13.4 | 20.6 | 13.7 | 25.6 | 22.4 | 13.3 | 7.5 | 6.6 | 4.5 | 14.1 |
1/4 | KQ2V07-35□S | 8 | 11.1 | 15.3 | 19.9 | 18.7 | 32.1 | 27.7 | 13.3 | 7.5 | 6.6 | 4.5 | 25.6 | |
ø5/16 | 1/8 | KQ2V09-34□S | 11.11 | 13.2 | 17.6 | 23.5 | 15.1 | 27.6 | 24.4 | 14.2 | 16 | 11.2 | 6 | 22.3 |
1/4 | KQ2V09-35□S | 11.11 | 13.2 | 17.6 | 23.5 | 18.5 | 31 | 26.6 | 14.2 | 16 | 11.2 | 6 | 29.2 | |
3/8 | KQ2V09-36□S | 12.7 | 13.2 | 20.6 | 23.1 | 19.5 | 35.3 | 30.6 | 14.2 | 16 | 11.2 | 6 | 44.1 | |
ø3/8 | 1/4 | KQ2V11-35□S | 12.7 | 15.4 | 20.6 | 25.8 | 19.6 | 34.9 | 30.5 | 15.6 | 23.4 | 19.3 | 7 | 37.5 |
3/8 | KQ2V11-36□S | 12.7 | 15.4 | 20.6 | 25.8 | 20 | 35.3 | 30.6 | 15.6 | 23.4 | 19.3 | 7 | 45.2 | |
ø1/2 | 3/8 | KQ2V13-36□S | 17.46 | 19.3 | 27 | 30.5 | 20.2 | 35.1 | 30.4 | 17 | 38.8 | 34.3 | 9 | 64 |
1/2 | KQ2V13-37□S | 17.46 | 19.3 | 27 | 30.5 | 23.4 | 38.3 | 31.9 | 17 | 38.8 | 34.3 | 9 | 82.6 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-01□S1 | 8 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13.7 | 25.6 | 22.5 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø6 | 1/8 | KQ2V06-01□S1 | 8 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 13.7 | 25.6 | 22.5 | 13.3 | 7.5 | 5.9 | 4.5 | 13.5 |
1/4 | KQ2V06-02□S1 | 10 | 10.4 | 9.7 | 12 | 15.3 | 19.9 | 17.9 | 30.5 | 25.8 | 13.3 | 7.5 | 5.9 | 4.5 | 24.9 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-01□S | 8 | 8.2 | 13.4 | 19.3 | 13.7 | 25.6 | 22.5 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø6 | 1/8 | KQ2V06-01□S | 8 | 10.4 | 13.4 | 20.5 | 13.7 | 25.6 | 22.5 | 13.3 | 7.5 | 5.9 | 4.5 | 13.5 |
1/4 | KQ2V06-02□S | 10 | 10.4 | 15.3 | 19.9 | 17.9 | 30.5 | 25.8 | 13.3 | 7.5 | 5.9 | 4.5 | 24.9 | |
ø8 | 1/8 | KQ2V08-01□S | 12 | 13.2 | 17.6 | 23.5 | 15.1 | 27.6 | 24.5 | 14.2 | 16 | 11.2 | 6 | 22.6 |
1/4 | KQ2V08-02□S | 12 | 13.2 | 17.6 | 23.5 | 18.5 | 31 | 26.3 | 14.2 | 16 | 11.2 | 6 | 29.1 | |
3/8 | KQ2V08-03□S | 14 | 13.2 | 20.6 | 23.1 | 19.5 | 35.3 | 30.2 | 14.2 | 16 | 11.2 | 6 | 44.4 | |
ø10 | 1/4 | KQ2V10-02□S | 14 | 15.9 | 20.6 | 25.9 | 19.9 | 34.9 | 30.2 | 15.6 | 27 | 20.3 | 7.5 | 38.1 |
3/8 | KQ2V10-03□S | 14 | 15.9 | 20.6 | 25.9 | 20.3 | 35.3 | 30.2 | 15.6 | 27 | 20.3 | 7.5 | 45.7 | |
ø12 | 3/8 | KQ2V12-03□S | 17 | 18.5 | 25.2 | 28.5 | 21.4 | 37.6 | 32.5 | 17 | 39 | 30.8 | 9 | 59.6 |
1/2 | KQ2V12-04□S | 17 | 18.5 | 25.2 | 28.5 | 24.6 | 40.8 | 34.4 | 17 | 39 | 30.8 | 9 | 78.2 | |
ø16 | 3/8 | KQ2V16-03□S | 21 | 23.8 | 32.3 | 34.2 | 25.1 | 45.4 | 40.3 | 20.6 | 55 | 46 | 11 | 99.5 |
1/2 | KQ2V16-04□S | 21 | 23.8 | 32.3 | 34.2 | 28.3 | 48.6 | 42.2 | 20.6 | 78 | 46 | 13 | 107.9 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.
Part Number |
---|
10-KQ2V12-03NS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Thread Material | Packing, Material of O-Ring | Elbows | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 12 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A |
Loading...Tải…
Screw Mounting, Direction | Elbow |
---|
Please check the type/dimensions/specifications of the part 10-KQ2V12-03NS in the One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2V12-03NS trong chuỗi One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant).
Part Number |
---|
10-KQ2V04-01NS |
10-KQ2V04-01NS1 |
10-KQ2V05-34NS |
10-KQ2V12-04NS |
10-KQ2V13-36NS |
10-KQ2V13-37NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Thread Material | Packing, Material of O-Ring | Elbows | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 4 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
87,320 VND | 1 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 4 | R | 1/8 | 1 | White | With sealing agent | Ellipse | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 3/16 | NPT | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 5 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 12 | R | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 1/2 | NPT | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | [Universal Elbows] Universal Elbow Union | -5~60 | 1/2 | NPT | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A |