(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Sealant, No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

Universal Male Elbow KQ2V (Sealant) Specifications

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2V01-34□S187.16.79.513.419.313.725.622.413.32.21.92.513.5
ø5/321/8KQ2V03-34□S188.27.71013.419.313.725.622.413.32.92.9313.6
ø3/161/8KQ2V05-34□S189.18.41113.419.613.725.622.413.34.53.73.513.7
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2V01-34□S87.113.419.313.725.622.413.32.21.92.513.5
ø5/321/8KQ2V03-34□S88.213.419.313.725.622.413.32.92.9313.6
ø3/161/8KQ2V05-34□S89.113.419.613.725.622.413.34.53.73.513.7
ø1/41/8KQ2V07-34□S811.113.420.613.725.622.413.37.56.64.514.1
1/4KQ2V07-35□S811.115.319.918.732.127.713.37.56.64.525.6
ø5/161/8KQ2V09-34□S11.1113.217.623.515.127.624.414.21611.2622.3
1/4KQ2V09-35□S11.1113.217.623.518.53126.614.21611.2629.2
3/8KQ2V09-36□S12.713.220.623.119.535.330.614.21611.2644.1
ø3/81/4KQ2V11-35□S12.715.420.625.819.634.930.515.623.419.3737.5
3/8KQ2V11-36□S12.715.420.625.82035.330.615.623.419.3745.2
ø1/23/8KQ2V13-36□S17.4619.32730.520.235.130.41738.834.3964
1/2KQ2V13-37□S17.4619.32730.523.438.331.91738.834.3982.6

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2V04-01□S188.27.71013.419.313.725.622.513.32.92.9313.2
ø61/8KQ2V06-01□S1810.49.71213.420.513.725.622.513.37.55.94.513.5
1/4KQ2V06-02□S11010.49.71215.319.917.930.525.813.37.55.94.524.9
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2V04-01□S88.213.419.313.725.622.513.32.92.9313.2
ø61/8KQ2V06-01□S810.413.420.513.725.622.513.37.55.94.513.5
1/4KQ2V06-02□S1010.415.319.917.930.525.813.37.55.94.524.9
ø81/8KQ2V08-01□S1213.217.623.515.127.624.514.21611.2622.6
1/4KQ2V08-02□S1213.217.623.518.53126.314.21611.2629.1
3/8KQ2V08-03□S1413.220.623.119.535.330.214.21611.2644.4
ø101/4KQ2V10-02□S1415.920.625.919.934.930.215.62720.37.538.1
3/8KQ2V10-03□S1415.920.625.920.335.330.215.62720.37.545.7
ø123/8KQ2V12-03□S1718.525.228.521.437.632.5173930.8959.6
1/2KQ2V12-04□S1718.525.228.524.640.834.4173930.8978.2
ø163/8KQ2V16-03□S2123.832.334.225.145.440.320.655461199.5
1/2KQ2V16-04□S2123.832.334.228.348.642.220.6784613107.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Part Number
KQ2V05-34AS1
KQ2V05-34NS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Application Thread Material Packing, Material of O-Ring Elbows Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Universal Elbow Union-5~603/16NPT1/81WhiteWith sealing agentEllipseOrangeN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Universal Elbow Union-5~603/16NPT1/81WhiteWith sealing agentEllipseOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Mounting, Direction Elbow