(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch fitting KQ2 series Universal elbow union KQ2V (gasket seal) (Part Number)

One-touch fitting KQ2 series Universal elbow union KQ2V (gasket seal)
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Elbow union for narrow spaces where the hex head of the body is tightened with a box wrench.

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.13) Perfect circle (P.112)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.37) perfect circle (P.142)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.91) perfect circle (P.205)

Universal Male Elbow KQ2V (Gasket Seal) Specifications

Universal Male Elbow KQ2V (Gasket Seal) external appearance

Universal Male Elbow KQ2V (Gasket Seal) external appearance

Universal Male Elbow KQ2V (Gasket Seal) dimensional outline drawing

Universal Male Elbow KQ2V (Gasket Seal) dimensional outline drawing

Connection thread: M

Applicable tube outer diameter
mm
Connection thread
M
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø4M5 × 0.8KQ2V04-M5□188.27.7109.817.510.918.414.913.32.92.92.55.4
ø6M5 × 0.8KQ2V06-M5□1810.49.7129.818.310.918.414.913.33.83.82.55.7
Applicable tube outer diameter
mm
Connection thread
M
ModelH
(width across flats)
øD1Note: øD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø4M5 × 0.8KQ2VS04-M5□48.29.817.510.418.215.213.32.92.92.55.3
ø6M5 × 0.8KQ2VS06-M5□410.49.818.310.418.215.213.33.83.82.55.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: UNF

Applicable tube outer diameter
Inches
Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2L3AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2V01-32□87.19.817.510.417.914.913.32.21.92.55.2
ø5/3210-32 UNFKQ2V03-32□88.29.817.510.417.914.913.32.92.92.55.3
ø1/410-32 UNFKQ2V07-32□811.113.420.612.12420.513.32.92.92.512.2

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter
mm
Connection thread
Uni
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2V04-U01□188.27.71013.419.313.625.520.713.32.92.94.513.5
ø61/8KQ2V06-U01□1810.49.71213.420.513.625.520.713.37.55.94.513.9
1/4KQ2V06-U02□11010.49.71215.319.915.42821.613.37.55.94.521.8
Applicable tube outer diameter
mm
Connection thread
Uni
ModelH
(width across flats)
øD1Note: øD2L1L2L3A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2V04-U01□88.213.419.313.625.520.713.32.92.94.513.5
ø61/8KQ2V06-U01□810.413.420.513.625.520.713.37.55.94.513.9
1/4KQ2V06-U02□1010.415.319.915.42821.613.37.55.94.521.8
ø81/8KQ2V08-U01□1213.217.623.51527.522.714.21611.2623.7
1/4KQ2V08-U02□1213.217.623.51729.523.114.21611.2628
3/8KQ2V08-U03□1413.220.623.118.23427.614.220.514.37.543.1
ø101/4KQ2V10-U02□1415.920.625.9193427.615.62720.37.538.9
3/8KQ2V10-U03□1415.920.625.9193427.615.62720.37.544.4
ø123/8KQ2V12-U03□1718.525.228.520.236.430173930.8960.5
1/2KQ2V12-U04□1718.525.228.522.939.130.5173930.8974.5

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in Uni thread
Note: øD1 is the maximum diameter.

Part Number
10-KQ2V10-U03N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni3/8WhitePerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Universal Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part 10-KQ2V10-U03N in the One-touch fitting KQ2 series Universal elbow union KQ2V (gasket seal) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2V10-U03N trong chuỗi One-touch fitting KQ2 series Universal elbow union KQ2V (gasket seal).

Products like this...

Part Number
10-KQ2V04-M5N1
10-KQ2V04-U01N
10-KQ2V06-M5N
10-KQ2V12-U03N
10-KQ2V12-U04N
KQ2V01-32A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4M5×0.8WhiteEllipseWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4Uni1/8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6M5×0.8WhitePerfect circleWhiteN/A

-

5 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)12Uni3/8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)12Uni1/2WhitePerfect circleWhiteN/A

81,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/8UNF10-32WhitePerfect circleOrangeN/A