(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Elbow union for narrow spaces where the hex head of the body is tightened with a box wrench.
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.13) Perfect circle (P.112)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.37) perfect circle (P.142)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.91) perfect circle (P.205)
Universal Male Elbow KQ2V (Gasket Seal) external appearance
Universal Male Elbow KQ2V (Gasket Seal) dimensional outline drawing
Applicable tube outer diameter mm | Connection thread M | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | M5 × 0.8 | KQ2V04-M5□1 | 8 | 8.2 | 7.7 | 10 | 9.8 | 17.5 | 10.9 | 18.4 | 14.9 | 13.3 | 2.9 | 2.9 | 2.5 | 5.4 |
ø6 | M5 × 0.8 | KQ2V06-M5□1 | 8 | 10.4 | 9.7 | 12 | 9.8 | 18.3 | 10.9 | 18.4 | 14.9 | 13.3 | 3.8 | 3.8 | 2.5 | 5.7 |
Applicable tube outer diameter mm | Connection thread M | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | M5 × 0.8 | KQ2VS04-M5□ | 4 | 8.2 | 9.8 | 17.5 | 10.4 | 18.2 | 15.2 | 13.3 | 2.9 | 2.9 | 2.5 | 5.3 |
ø6 | M5 × 0.8 | KQ2VS06-M5□ | 4 | 10.4 | 9.8 | 18.3 | 10.4 | 18.2 | 15.2 | 13.3 | 3.8 | 3.8 | 2.5 | 5.6 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Applicable tube outer diameter Inches | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 10-32 UNF | KQ2V01-32□ | 8 | 7.1 | 9.8 | 17.5 | 10.4 | 17.9 | 14.9 | 13.3 | 2.2 | 1.9 | 2.5 | 5.2 |
ø5/32 | 10-32 UNF | KQ2V03-32□ | 8 | 8.2 | 9.8 | 17.5 | 10.4 | 17.9 | 14.9 | 13.3 | 2.9 | 2.9 | 2.5 | 5.3 |
ø1/4 | 10-32 UNF | KQ2V07-32□ | 8 | 11.1 | 13.4 | 20.6 | 12.1 | 24 | 20.5 | 13.3 | 2.9 | 2.9 | 2.5 | 12.2 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
Applicable tube outer diameter mm | Connection thread Uni | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-U01□1 | 8 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13.6 | 25.5 | 20.7 | 13.3 | 2.9 | 2.9 | 4.5 | 13.5 |
ø6 | 1/8 | KQ2V06-U01□1 | 8 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 13.6 | 25.5 | 20.7 | 13.3 | 7.5 | 5.9 | 4.5 | 13.9 |
1/4 | KQ2V06-U02□1 | 10 | 10.4 | 9.7 | 12 | 15.3 | 19.9 | 15.4 | 28 | 21.6 | 13.3 | 7.5 | 5.9 | 4.5 | 21.8 |
Applicable tube outer diameter mm | Connection thread Uni | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-U01□ | 8 | 8.2 | 13.4 | 19.3 | 13.6 | 25.5 | 20.7 | 13.3 | 2.9 | 2.9 | 4.5 | 13.5 |
ø6 | 1/8 | KQ2V06-U01□ | 8 | 10.4 | 13.4 | 20.5 | 13.6 | 25.5 | 20.7 | 13.3 | 7.5 | 5.9 | 4.5 | 13.9 |
1/4 | KQ2V06-U02□ | 10 | 10.4 | 15.3 | 19.9 | 15.4 | 28 | 21.6 | 13.3 | 7.5 | 5.9 | 4.5 | 21.8 | |
ø8 | 1/8 | KQ2V08-U01□ | 12 | 13.2 | 17.6 | 23.5 | 15 | 27.5 | 22.7 | 14.2 | 16 | 11.2 | 6 | 23.7 |
1/4 | KQ2V08-U02□ | 12 | 13.2 | 17.6 | 23.5 | 17 | 29.5 | 23.1 | 14.2 | 16 | 11.2 | 6 | 28 | |
3/8 | KQ2V08-U03□ | 14 | 13.2 | 20.6 | 23.1 | 18.2 | 34 | 27.6 | 14.2 | 20.5 | 14.3 | 7.5 | 43.1 | |
ø10 | 1/4 | KQ2V10-U02□ | 14 | 15.9 | 20.6 | 25.9 | 19 | 34 | 27.6 | 15.6 | 27 | 20.3 | 7.5 | 38.9 |
3/8 | KQ2V10-U03□ | 14 | 15.9 | 20.6 | 25.9 | 19 | 34 | 27.6 | 15.6 | 27 | 20.3 | 7.5 | 44.4 | |
ø12 | 3/8 | KQ2V12-U03□ | 17 | 18.5 | 25.2 | 28.5 | 20.2 | 36.4 | 30 | 17 | 39 | 30.8 | 9 | 60.5 |
1/2 | KQ2V12-U04□ | 17 | 18.5 | 25.2 | 28.5 | 22.9 | 39.1 | 30.5 | 17 | 39 | 30.8 | 9 | 74.5 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in Uni thread
Note: øD1 is the maximum diameter.
Part Number |
---|
KQ2V03-32A |
KQ2V03-32N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81,600 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/32 | UNF | 10-32 | White | Perfect circle | Orange | N/A | ||
84,800 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | UNF | 10-32 | White | Perfect circle | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Universal Elbow Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |