(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant) (Part Number)

Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for piping in the 45 degree direction from the female thread section. Intermediate model between half union and elbow union

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.13) perfect circle (P.111)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.37) perfect circle (P.142)

45° Male Elbow KQ2K (Sealant) Specifications

45° Male Elbow KQ2K (Sealant) external appearance

45° Male Elbow KQ2K (Sealant) external appearance

45° Male Elbow KQ2K (Sealant) dimensional outline drawing

45° Male Elbow KQ2K (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2K01-34□S111.117.16.79.51014.312.721.813.332.52.55.3
ø5/321/8KQ2K03-34□S111.118.27.7101014.412.722.213.34.83.435.5
ø3/161/8KQ2K05-34□S111.119.18.4111014.513.223.113.36.85.63.55.6
Applicable tube outer diameter (inches)Connection thread
NPT
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/8KQ2K01-34□S11.117.11014.312.721.813.332.52.55.3
ø5/321/8KQ2K03-34□S11.118.21014.412.722.213.34.83.435.5
ø3/161/8KQ2K05-34□S11.119.11014.513.223.113.36.85.63.55.6
ø1/41/8KQ2K07-34□S11.1111.11014.815.225.813.311.3104.56
1/4KQ2K07-35□S14.2911.11014.819.62913.311.3104.515.6
3/8KQ2K07-36□S17.4611.11014.82130.113.311.3104.527.8
ø5/161/8KQ2K09-34□S11.1113.2101615.727.914.211.311.34.56.8
KQ2K09-34□QS Note 2:12.713.2121620.532.714.219.719.769.7
1/4KQ2K09-35□S14.2913.2121621.132.114.219.719.7613.9
3/8KQ2K09-36□S17.4613.2121622.533.214.219.719.7626
ø3/81/8KQ2K11-34□S12.715.41218.121.135.515.621.221.2611.7
1/4KQ2K11-35□S17.4615.41717.728.641.515.628.823.8721.8
3/8KQ2K11-36□S17.4615.41717.723.536.115.628.823.8719.2
1/2KQ2K11-37□S22.2315.41717.727.738.615.628.823.8745.7
ø1/21/4KQ2K13-35□S17.4619.31719.428.744.11750.344.4923.8
3/8KQ2K13-36□S17.4619.31719.423.638.7175644.49.519.9
1/2KQ2K13-37□S22.2319.31719.427.841.2175644.49.546

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø41/8KQ2K04-01□S1108.27.7101014.412.722.313.34.83.434.6
1/4KQ2K04-02□S1148.27.7101014.417.225.213.34.83.4314.1
ø61/8KQ2K06-01□S11010.49.7121014.714.825.313.38.76.94.55
1/4KQ2K06-02□S11410.49.7121014.719.328.213.38.76.94.514.5
3/8KQ2K06-03□S11710.49.7121014.720.629.113.38.76.94.526.2
Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note 1: øD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2K04-01□S108.21014.412.722.313.34.83.434.6
1/4KQ2K04-02□S148.21014.417.225.213.34.83.4314.1
ø61/8KQ2K06-01□S1010.41014.714.825.313.38.76.94.55
1/4KQ2K06-02□S1410.41014.719.328.213.38.76.94.514.5
3/8KQ2K06-03□S1710.41014.720.629.113.38.76.94.526.2
ø81/8KQ2K08-01□S1013.2101615.72814.28.78.74.56
KQ2K08-01□QS Note 2:1213.2121620.532.814.219.719.769.1
1/4KQ2K08-02□S1413.2121622.433.114.219.719.7617.5
3/8KQ2K08-03□S1713.2121622.532.814.219.719.7624.5
ø101/8KQ2K10-01□S1215.91218.221.536.215.630.923.2611.1
1/4KQ2K10-02□S1715.91717.629.141.815.630.923.27.521.8
3/8KQ2K10-03□S1715.91717.624.336.615.630.923.27.521.7
1/2KQ2K10-04□S2215.91717.628.339.315.630.923.27.544.1
ø121/4KQ2K12-02□S1718.51719.42943.81744.535.1923.3
3/8KQ2K12-03□S1718.51719.424.238.61744.535.1923.2
1/2KQ2K12-04□S2218.51719.428.241.31744.535.1945.7
ø161/4KQ2K16-02□S1723.81724.329.649.220.644.544.5927.7
3/8KQ2K16-03□S2223.82123.831.450.220.665.8581139.2
1/2KQ2K16-04□S2223.82123.830.147.620.691.9581342.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Part Number
KQ2K04-02A-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4R1/4WhiteWithout sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows 45° Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part KQ2K04-02A-X12 in the Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2K04-02A-X12 trong chuỗi Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant).

Products like this...

Part Number
10-KQ2K04-02NS
10-KQ2K05-34NS
10-KQ2K06-01NS
KQ2K04-02A1
KQ2K04-02AS
KQ2K04-02AS-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)4R1/4WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)3/16NPT1/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)6R1/8WhiteWith sealing agentPerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4R1/4WhiteWithout sealing agentEllipseLight GrayN/A

62,400 VND

1 Piece(s) Same day [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4R1/4WhiteWith sealing agentPerfect circleLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass4R1/4WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change