(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for piping in the 45 degree direction from the female thread section. Intermediate model between half union and elbow union
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.13) perfect circle (P.111)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.37) perfect circle (P.142)
45° Male Elbow KQ2K (Sealant) external appearance
45° Male Elbow KQ2K (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/8 | KQ2K01-34□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.3 | 12.7 | 21.8 | 13.3 | 3 | 2.5 | 2.5 | 5.3 |
ø5/32 | 1/8 | KQ2K03-34□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.4 | 12.7 | 22.2 | 13.3 | 4.8 | 3.4 | 3 | 5.5 |
ø3/16 | 1/8 | KQ2K05-34□S1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 14.5 | 13.2 | 23.1 | 13.3 | 6.8 | 5.6 | 3.5 | 5.6 |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø1/8 | 1/8 | KQ2K01-34□S | 11.11 | 7.1 | 10 | 14.3 | 12.7 | 21.8 | 13.3 | 3 | 2.5 | 2.5 | 5.3 |
ø5/32 | 1/8 | KQ2K03-34□S | 11.11 | 8.2 | 10 | 14.4 | 12.7 | 22.2 | 13.3 | 4.8 | 3.4 | 3 | 5.5 |
ø3/16 | 1/8 | KQ2K05-34□S | 11.11 | 9.1 | 10 | 14.5 | 13.2 | 23.1 | 13.3 | 6.8 | 5.6 | 3.5 | 5.6 |
ø1/4 | 1/8 | KQ2K07-34□S | 11.11 | 11.1 | 10 | 14.8 | 15.2 | 25.8 | 13.3 | 11.3 | 10 | 4.5 | 6 |
1/4 | KQ2K07-35□S | 14.29 | 11.1 | 10 | 14.8 | 19.6 | 29 | 13.3 | 11.3 | 10 | 4.5 | 15.6 | |
3/8 | KQ2K07-36□S | 17.46 | 11.1 | 10 | 14.8 | 21 | 30.1 | 13.3 | 11.3 | 10 | 4.5 | 27.8 | |
ø5/16 | 1/8 | KQ2K09-34□S | 11.11 | 13.2 | 10 | 16 | 15.7 | 27.9 | 14.2 | 11.3 | 11.3 | 4.5 | 6.8 |
KQ2K09-34□QS Note 2: | 12.7 | 13.2 | 12 | 16 | 20.5 | 32.7 | 14.2 | 19.7 | 19.7 | 6 | 9.7 | ||
1/4 | KQ2K09-35□S | 14.29 | 13.2 | 12 | 16 | 21.1 | 32.1 | 14.2 | 19.7 | 19.7 | 6 | 13.9 | |
3/8 | KQ2K09-36□S | 17.46 | 13.2 | 12 | 16 | 22.5 | 33.2 | 14.2 | 19.7 | 19.7 | 6 | 26 | |
ø3/8 | 1/8 | KQ2K11-34□S | 12.7 | 15.4 | 12 | 18.1 | 21.1 | 35.5 | 15.6 | 21.2 | 21.2 | 6 | 11.7 |
1/4 | KQ2K11-35□S | 17.46 | 15.4 | 17 | 17.7 | 28.6 | 41.5 | 15.6 | 28.8 | 23.8 | 7 | 21.8 | |
3/8 | KQ2K11-36□S | 17.46 | 15.4 | 17 | 17.7 | 23.5 | 36.1 | 15.6 | 28.8 | 23.8 | 7 | 19.2 | |
1/2 | KQ2K11-37□S | 22.23 | 15.4 | 17 | 17.7 | 27.7 | 38.6 | 15.6 | 28.8 | 23.8 | 7 | 45.7 | |
ø1/2 | 1/4 | KQ2K13-35□S | 17.46 | 19.3 | 17 | 19.4 | 28.7 | 44.1 | 17 | 50.3 | 44.4 | 9 | 23.8 |
3/8 | KQ2K13-36□S | 17.46 | 19.3 | 17 | 19.4 | 23.6 | 38.7 | 17 | 56 | 44.4 | 9.5 | 19.9 | |
1/2 | KQ2K13-37□S | 22.23 | 19.3 | 17 | 19.4 | 27.8 | 41.2 | 17 | 56 | 44.4 | 9.5 | 46 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø4 | 1/8 | KQ2K04-01□S1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.4 | 12.7 | 22.3 | 13.3 | 4.8 | 3.4 | 3 | 4.6 |
1/4 | KQ2K04-02□S1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.4 | 17.2 | 25.2 | 13.3 | 4.8 | 3.4 | 3 | 14.1 | |
ø6 | 1/8 | KQ2K06-01□S1 | 10 | 10.4 | 9.7 | 12 | 10 | 14.7 | 14.8 | 25.3 | 13.3 | 8.7 | 6.9 | 4.5 | 5 |
1/4 | KQ2K06-02□S1 | 14 | 10.4 | 9.7 | 12 | 10 | 14.7 | 19.3 | 28.2 | 13.3 | 8.7 | 6.9 | 4.5 | 14.5 | |
3/8 | KQ2K06-03□S1 | 17 | 10.4 | 9.7 | 12 | 10 | 14.7 | 20.6 | 29.1 | 13.3 | 8.7 | 6.9 | 4.5 | 26.2 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø4 | 1/8 | KQ2K04-01□S | 10 | 8.2 | 10 | 14.4 | 12.7 | 22.3 | 13.3 | 4.8 | 3.4 | 3 | 4.6 |
1/4 | KQ2K04-02□S | 14 | 8.2 | 10 | 14.4 | 17.2 | 25.2 | 13.3 | 4.8 | 3.4 | 3 | 14.1 | |
ø6 | 1/8 | KQ2K06-01□S | 10 | 10.4 | 10 | 14.7 | 14.8 | 25.3 | 13.3 | 8.7 | 6.9 | 4.5 | 5 |
1/4 | KQ2K06-02□S | 14 | 10.4 | 10 | 14.7 | 19.3 | 28.2 | 13.3 | 8.7 | 6.9 | 4.5 | 14.5 | |
3/8 | KQ2K06-03□S | 17 | 10.4 | 10 | 14.7 | 20.6 | 29.1 | 13.3 | 8.7 | 6.9 | 4.5 | 26.2 | |
ø8 | 1/8 | KQ2K08-01□S | 10 | 13.2 | 10 | 16 | 15.7 | 28 | 14.2 | 8.7 | 8.7 | 4.5 | 6 |
KQ2K08-01□QS Note 2: | 12 | 13.2 | 12 | 16 | 20.5 | 32.8 | 14.2 | 19.7 | 19.7 | 6 | 9.1 | ||
1/4 | KQ2K08-02□S | 14 | 13.2 | 12 | 16 | 22.4 | 33.1 | 14.2 | 19.7 | 19.7 | 6 | 17.5 | |
3/8 | KQ2K08-03□S | 17 | 13.2 | 12 | 16 | 22.5 | 32.8 | 14.2 | 19.7 | 19.7 | 6 | 24.5 | |
ø10 | 1/8 | KQ2K10-01□S | 12 | 15.9 | 12 | 18.2 | 21.5 | 36.2 | 15.6 | 30.9 | 23.2 | 6 | 11.1 |
1/4 | KQ2K10-02□S | 17 | 15.9 | 17 | 17.6 | 29.1 | 41.8 | 15.6 | 30.9 | 23.2 | 7.5 | 21.8 | |
3/8 | KQ2K10-03□S | 17 | 15.9 | 17 | 17.6 | 24.3 | 36.6 | 15.6 | 30.9 | 23.2 | 7.5 | 21.7 | |
1/2 | KQ2K10-04□S | 22 | 15.9 | 17 | 17.6 | 28.3 | 39.3 | 15.6 | 30.9 | 23.2 | 7.5 | 44.1 | |
ø12 | 1/4 | KQ2K12-02□S | 17 | 18.5 | 17 | 19.4 | 29 | 43.8 | 17 | 44.5 | 35.1 | 9 | 23.3 |
3/8 | KQ2K12-03□S | 17 | 18.5 | 17 | 19.4 | 24.2 | 38.6 | 17 | 44.5 | 35.1 | 9 | 23.2 | |
1/2 | KQ2K12-04□S | 22 | 18.5 | 17 | 19.4 | 28.2 | 41.3 | 17 | 44.5 | 35.1 | 9 | 45.7 | |
ø16 | 1/4 | KQ2K16-02□S | 17 | 23.8 | 17 | 24.3 | 29.6 | 49.2 | 20.6 | 44.5 | 44.5 | 9 | 27.7 |
3/8 | KQ2K16-03□S | 22 | 23.8 | 21 | 23.8 | 31.4 | 50.2 | 20.6 | 65.8 | 58 | 11 | 39.2 | |
1/2 | KQ2K16-04□S | 22 | 23.8 | 21 | 23.8 | 30.1 | 47.6 | 20.6 | 91.9 | 58 | 13 | 42.9 |
□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.
Part Number |
---|
KQ2K04-02AS1-X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | R | 1/4 | Black | With sealing agent | Ellipse | Light Gray | Body color change (black) |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | 45° Elbow Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |
Please check the type/dimensions/specifications of the part KQ2K04-02AS1-X35 in the Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2K04-02AS1-X35 trong chuỗi Quick-Connect Fitting, KQ2 Series, 45° Elbow Union KQ2K (Sealant / No Sealant).
Part Number |
---|
10-KQ2K04-02NS |
10-KQ2K05-34NS |
10-KQ2K06-01NS |
KQ2K04-02N |
KQ2K04-02NS |
KQ2K04-02NS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
68,800 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | With sealing agent | Ellipse | Light Gray | N/A |