(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to change the tube direction from one-touch fittings by 90 degrees.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 12) circle (pp. 109)
· Applicable tube outer diameter (inches), Release button: oval (pp. 36) circle (pp. 141)
Plug-In Elbow KQ2L outline drawing
(Units: mm)
Applicable Tubing Outer Diameter mm | Applicable tube fitting size ød | Model | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||
ø3.2 | ø3.2 | KQ2L23-99A1 | 7.1 | 6.7 | 9.5 | 6.4 | 14.4 | 20.9 | 11.1 | 13.3 | 3 | 2.5 | 2.2 | 0.9 |
ø4 | ø4 | KQ2L04-99A1 | 8.2 | 7.7 | 10 | 7.2 | 14.5 | 21.1 | 11.9 | 13.3 | 4.2 | 4.2 | 2.5 | 1.2 |
ø6 | ø6 | KQ2L06-99A1 | 10.4 | 9.7 | 12 | 8 | 15.3 | 22.3 | 14.2 | 13.3 | 9 | 9 | 4 | 1.8 |
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number |
---|
10-KQ2L01-99A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Packing, Material of O-Ring | Screw Mounting, Direction | Union, Equal Dia. | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 1/8 | - | 1/8 | Rod Connection | 1 | White | Perfect circle | White | N/A |
Loading...Tải…
Please check the type/dimensions/specifications of the part 10-KQ2L01-99A in the One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2L01-99A trong chuỗi One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L.
Part Number |
---|
10-KQ2L03-99A |
10-KQ2L04-99A |
10-KQ2L04-99A1 |
10-KQ2L05-99A |
10-KQ2L06-99A |
10-KQ2L06-99A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Packing, Material of O-Ring | Screw Mounting, Direction | Union, Equal Dia. | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 5/32 | - | 5/32 | Rod Connection | 1 | White | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 4 | 4 | - | Rod Connection | 1 | White | Perfect circle | White | N/A | ||
58,306 VND | 10 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 4 | 4 | - | Rod Connection | 1 | White | Ellipse | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 3/16 | - | 3/16 | Rod Connection | 1 | White | Perfect circle | White | N/A | ||
67,200 VND | 1 Piece(s) | 4 Day(s) | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 6 | 6 | - | Rod Connection | 1 | White | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single Action / Pipe | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | [Union Elbows] Street Elbow | -5~60 | 6 | 6 | - | Rod Connection | 1 | White | Ellipse | White | N/A |