(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L (Part Number)

One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to change the tube direction from one-touch fittings by 90 degrees.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 12) circle (pp. 109)
· Applicable tube outer diameter (inches), Release button: oval (pp. 36) circle (pp. 141)

Plug-In Elbow KQ2L Outline Drawing And Dimensions

Plug-In Elbow KQ2L outline drawing

Plug-In Elbow KQ2L outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Applicable tube fitting size
ød
ModeløD1Release Button DimensionsøD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2ø3.2KQ2L23-99A17.16.79.56.414.420.911.113.332.52.20.9
ø4ø4KQ2L04-99A18.27.7107.214.521.111.913.34.24.22.51.2
ø6ø6KQ2L06-99A110.49.712815.322.314.213.39941.8

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2L05-99A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Application Packing, Material of O-Ring Screw Mounting, Direction Union, Equal Dia. Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

56,800 VND

1 Piece(s) 32 Day(s) [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~603/16-3/16Rod Connection1WhitePerfect circleOrangeN/A

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part KQ2L05-99A in the One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2L05-99A trong chuỗi One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L.

Products like this...

Part Number
10-KQ2L04-99A1
10-KQ2L05-99A
10-KQ2L06-99A
KQ2L05-99A-X12
KQ2L05-99A-X35
KQ2L05-99A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Application Packing, Material of O-Ring Screw Mounting, Direction Union, Equal Dia. Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Types of connection Number of Connection Tubes
(piece)
Color Release button shape Release button color Custom-made specifications

58,306 VND

10 Piece(s) 32 Day(s) [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~6044-Rod Connection1WhiteEllipseWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~603/16-3/16Rod Connection1WhitePerfect circleWhiteN/A

67,200 VND

1 Piece(s) 4 Day(s) [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPClean circumstance[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~6066-Rod Connection1WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~603/16-3/16Rod Connection1WhitePerfect circleWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

-

10 Piece(s) Quote [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~603/16-3/16Rod Connection1BlackPerfect circleOrangeBody color change

-

10 Piece(s) Quote [One-Touch Couplings] Single Action / PipeUnion with same diameterWater / Air[Standard (PBT)] PBT+PPStandard/Mini[Standard (NBR Nitrile Rubber )] NBR-[Union Elbows] Street Elbow-5~603/16-3/16Rod Connection1WhiteEllipseOrangeN/A