(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

 

(Units: mm)

 

Applicable
tubing
Outer Diameter mm
Connection thread
R
ModelH
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A *MEffective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
XYNylonUrethane
ø3.21/8KQ2L23-01□S1107.16.79.51014.516.717.213.332.52.54.6-
1/4KQ2L23-02□S1147.16.79.51014.521.220.113.332.52.514.1-
ø41/8KQ2L04-01□S1108.27.7101014.816.217.213.34.63.334.8
1/4KQ2L04-02□S1148.27.7101014.821.721.113.34.63.3314.3
ø61/8KQ2L06-01□S11010.49.7121015.517.319.413.311.494.55.2-
1/4KQ2L06-02□S11410.49.7121015.522.823.313.311.494.514.7-
3/8KQ2L06-03□S11710.49.7121015.524.124.213.311.494.526.5-

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2L05-01A1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Body Material Application Thread Material Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

1 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Universal Elbows] Elbow Union3/16R1/81WhiteWithout sealing agentEllipseOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Water / Air Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow
Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KQ2L05-01A1 in the One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2L05-01A1 trong chuỗi One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant).

Products like this...

Part Number
10-KQ2L01-35NS
10-KQ2L03-33NS
10-KQ2L03-34NS
KQ2L05-01AS
KQ2L05-01AS-X12
KQ2L05-01AS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Body Material Application Thread Material Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union1/8NPT1/41WhiteWith sealing agentPerfect circleWhiteN/A

74,733 VND

10 Piece(s) 42 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union5/32NPT1/161WhiteWith sealing agentPerfect circleWhiteN/A

79,200 VND

1 Piece(s) 32 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Universal Elbows] Elbow Union5/32NPT1/81WhiteWith sealing agentPerfect circleWhiteN/A

53,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Universal Elbows] Elbow Union3/16R1/81WhiteWith sealing agentPerfect circleOrangeN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Universal Elbows] Elbow Union3/16R1/81WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount Direction[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass[Universal Elbows] Elbow Union3/16R1/81BlackWith sealing agentPerfect circleOrangeBody color change (black)