(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

One-touch fitting KQ2 series Elbow union KQ2L (gasket seal) (Part Number)

One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Connection thread
M
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2AMEffective area
mm2
Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø3.2M3 × 0.5KQ2L23-M3G177.16.79.5715.313.814.813.30.80.81.22.7
M5 × 0.8KQ2L23-M5□177.16.79.5715.314.314.913.32.62.22.53.1
ø4M3 × 0.5KQ2L04-M3G178.27.710715.414.315.813.30.80.81.22.7
M5 × 0.8KQ2L04-M5□178.27.710715.414.815.913.33.53.52.53.1
M6 × 1.0KQ2L04-M6□188.27.710715.415.815.913.33.53.52.54.2
ø6M5 × 0.8KQ2L06-M5□1710.49.712714.516.518.713.33.53.52.53.2
M6 × 1.0KQ2L06-M6□1810.49.712714.517.518.713.33.53.52.54.3

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
KQ2L03-U02A
KQ2L03-U02N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

64,000 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/32Uni1/4WhitePerfect circleOrangeN/A

67,200 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)5/32Uni1/4WhitePerfect circleOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1