(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
The KQ2S Hexagon Socket Head Half Union (Sealant) is a one-touch fitting from SMC
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagon socket on the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 10) circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 34) circle (pp. 139)
Hexagon Socket Head Male Connector KQ2S (Sealant) KQ2S03/05/07/09/11/13 Series product image example
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
(Units: mm)
KQ2S03/05/07/09/11/13 Series dimensional drawing
Applicable tube outer diameter Inches | Connection thread NPT | Model | H (width across flats) | øD Note: | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||
ø5/32 | 1/16 | KQ2S03-33□S | 2.78 | 8 | 19.8 | 18.8 | 15.7 | 13.3 | 4.1 | 3.6 | 2.8 | 4.5 |
1/8 | KQ2S03-34□S | 2.78 | 10.3 | 17.3 | 16.3 | 14.1 | 13.3 | 4.1 | 3.6 | 2.8 | 6 | |
ø3/16 | 1/8 | KQ2S05-34□S | 3.57 | 11 | 19.8 | 18.8 | 16.6 | 13.3 | 7.8 | 6.5 | 3.6 | 7.5 |
ø1/4 | 1/16 | KQ2S07-33□S | 3.57 | 10.3 | 20.9 | 18.8 | 16.8 | 13.3 | 8.4 | 8.4 | 3.6 | 6.3 |
1/8 | KQ2S07-34□S | 4.76 | 10.3 | 19.8 | 18.8 | 16.6 | 13.3 | 13.5 | 11.5 | 4.8 | 7.4 | |
1/4 | KQ2S07-35□S | 4.76 | 13.8 | 19.8 | 18.8 | 15.4 | 13.3 | 13.5 | 11.5 | 4.8 | 13.2 | |
3/8 | KQ2S07-36□S | 4.76 | 17 | 20.8 | 19.8 | 16.1 | 13.3 | 13.5 | 11.5 | 4.8 | 24 | |
ø5/16 | 1/8 | KQ2S09-34□S | 5.56 | 13 | 22.3 | 19.7 | 19.1 | 14.2 | 17.2 | 16.2 | 5.6 | 9.7 |
1/4 | KQ2S09-35□S | 6.35 | 14 | 21.2 | 20.1 | 16.8 | 14.2 | 23.3 | 16.2 | 6.4 | 12.6 | |
3/8 | KQ2S09-36□S | 6.35 | 17.5 | 20.7 | 19.7 | 16 | 14.2 | 23.3 | 16.2 | 6.4 | 21 | |
ø3/8 | 1/8 | KQ2S11-34□S | 5.56 | 15.1 | 23.7 | 21.1 | 20.5 | 15.6 | 22.7 | 22.7 | 5.6 | 12.1 |
1/4 | KQ2S11-35□S | 6.35 | 15.1 | 24.4 | 21.1 | 20 | 15.6 | 29.6 | 29.1 | 6.4 | 15.2 | |
3/8 | KQ2S11-36□S | 6.35 | 18 | 22.1 | 21.1 | 17.4 | 15.6 | 29.6 | 29.1 | 6.4 | 22.7 | |
1/2 | KQ2S11-37□S | 6.35 | 21.3 | 22.1 | 21.1 | 15.7 | 15.6 | 29.6 | 29.1 | 6.4 | 40.6 | |
ø1/2 | 1/4 | KQ2S13-35□S | 8 | 19 | 28.5 | 22.5 | 24.1 | 17 | 48 | 48 | 8.1 | 18.9 |
3/8 | KQ2S13-36□S | 9.53 | 19 | 26.3 | 22.5 | 21.6 | 17 | 66 | 51.7 | 9.6 | 20.7 | |
1/2 | KQ2S13-37□S | 9.53 | 22 | 23.5 | 22.5 | 17.1 | 17 | 66 | 51.7 | 9.6 | 33.3 |
Part Number |
---|
KQ2S09-34AS-X12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/16 | NPT | 1/8 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White |
Please check the type/dimensions/specifications of the part KQ2S09-34AS-X12 in the One-Touch Fitting KQ2 Series Hexagon Socket Head Male Connector KQ2S (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2S09-34AS-X12 trong chuỗi One-Touch Fitting KQ2 Series Hexagon Socket Head Male Connector KQ2S (Sealant / No Sealant).
Part Number |
---|
10-KQ2S04-01NS1 |
10-KQ2S05-34NS |
10-KQ2S06-01N |
KQ2S09-34N |
KQ2S09-34NS |
KQ2S09-35A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | With sealing agent | Ellipse | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | With sealing agent | Perfect circle | White | N/A | ||
- | 1 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | Without sealing agent | Perfect circle | White | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | NPT | 1/8 | Without sealing agent | Perfect circle | Orange | N/A | ||
72,800 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | NPT | 1/8 | With sealing agent | Perfect circle | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/16 | NPT | 1/4 | Without sealing agent | Perfect circle | Orange | N/A |