(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Hexagon Socket Head Male Connector KQ2S (Sealant / No Sealant) (Part Number)

One-Touch Fitting KQ2 Series Hexagon Socket Head Male Connector KQ2S (Sealant / No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

The KQ2S Hexagon Socket Head Half Union (Sealant) is a one-touch fitting from SMC
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagon socket on the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 10) circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 34) circle (pp. 139)

Hexagon Socket Head Male Connector KQ2S (Sealant) Details Example

Hexagon Socket Head Male Connector KQ2S (Sealant) KQ2S03/05/07/09/11/13 Series product image example

Hexagon Socket Head Male Connector KQ2S (Sealant) KQ2S03/05/07/09/11/13 Series product image example

Hexagon Socket Head Male Connector KQ2S (Sealant) Specifications Example

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C
(no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR

Hexagon Socket Head Male Connector KQ2S (Sealant) Dimensions Example

KQ2S03/05/07/09/11/13 Series

 

(Units: mm)

 

KQ2S03/05/07/09/11/13 Series dimensional drawing

KQ2S03/05/07/09/11/13 Series dimensional drawing

Applicable tube outer diameter
Inches
Connection thread
NPT
ModelH
(width across flats)
øD Note:L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø5/321/16KQ2S03-33□S2.78819.818.815.713.34.13.62.84.5
1/8KQ2S03-34□S2.7810.317.316.314.113.34.13.62.86
ø3/161/8KQ2S05-34□S3.571119.818.816.613.37.86.53.67.5
ø1/41/16KQ2S07-33□S3.5710.320.918.816.813.38.48.43.66.3
1/8KQ2S07-34□S4.7610.319.818.816.613.313.511.54.87.4
1/4KQ2S07-35□S4.7613.819.818.815.413.313.511.54.813.2
3/8KQ2S07-36□S4.761720.819.816.113.313.511.54.824
ø5/161/8KQ2S09-34□S5.561322.319.719.114.217.216.25.69.7
1/4KQ2S09-35□S6.351421.220.116.814.223.316.26.412.6
3/8KQ2S09-36□S6.3517.520.719.71614.223.316.26.421
ø3/81/8KQ2S11-34□S5.5615.123.721.120.515.622.722.75.612.1
1/4KQ2S11-35□S6.3515.124.421.12015.629.629.16.415.2
3/8KQ2S11-36□S6.351822.121.117.415.629.629.16.422.7
1/2KQ2S11-37□S6.3521.322.121.115.715.629.629.16.440.6
ø1/21/4KQ2S13-35□S81928.522.524.11748488.118.9
3/8KQ2S13-36□S9.531926.322.521.6176651.79.620.7
1/2KQ2S13-37□S9.532223.522.517.1176651.79.633.3
  • *Note: øD is the maximum diameter.
  • * Reference dimensions after screwing-in NPT thread.
  • * □: A (Brass), N (Brass + electroless nickel plating)
Part Number
KQ2S09-35AS
KQ2S09-35NS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button shape Release button color Custom-made specifications

69,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass5/16NPT1/4With sealing agentPerfect circleOrangeN/A

72,800 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)5/16NPT1/4With sealing agentPerfect circleOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction With hex socket and straight Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 1 Color White