(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal
· Compact and lightweight
[Applications]
A male connector with a hexagon socket in the body which can be used for tightening with a hex wrench. For use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 10) / circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 34) circle (pp. 139)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) circle (pp. 204)
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance
(Units: mm)
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image
Applicable tubing outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||
ø3.2 | M3 × 0.5 | KQ2S23-M3G1 | 1.5 | 7 | 6.7 | 9.5 | 17.1 | 16.1 | 14.5 | 13.3 | 1.4 | 1.4 | 1.5 | 2.2 |
M5 × 0.8 | KQ2S23-M5□1 | 2 | 7 | 6.7 | 9.5 | 17.5 | 16.3 | 14.5 | 13.3 | 2.5 | 2.5 | 2 | 2.6 | |
ø4 | M3 × 0.5 | KQ2S04-M3G1 | 1.5 | 8 | 7.7 | 10 | 17.1 | 16.1 | 14.5 | 13.3 | 1.4 | 1.4 | 1.5 | 2.3 |
M5 × 0.8 | KQ2S04-M5□1 | 2.5 | 8 | 7.7 | 10 | 18.6 | 17.8 | 15.6 | 13.3 | 4 | 4 | 2.5 | 3 | |
M6 × 1.0 | KQ2S04-M6□1 | 3 | 8 | 7.7 | 10 | 18.5 | 17.8 | 14.5 | 13.3 | 4 | 4 | 3.1 | 4.1 | |
ø6 | M5 × 0.8 | KQ2S06-M5□1 | 2.5 | 10 | 9.7 | 12 | 19.5 | 17.8 | 16.5 | 13.3 | 4 | 4 | 2.5 | 3.5 |
M6 × 1.0 | KQ2S06-M6□1 | 3 | 10 | 9.7 | 12 | 19.1 | 18.1 | 15.1 | 13.3 | 4 | 4 | 3.1 | 5.1 |
Part Number |
---|
KQ2S06-U01A |
KQ2S06-U01N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48,800 VND | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
52,000 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | Uni | 1/8 | Perfect circle | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White |