(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H (Part Number)

One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting used to connect tubing of different sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size and inch sized tubing (outer diameter.) The release button is available with either an ovular or round body shape.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric, Release button: oval (pp. 9) / circle (pp. 106)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes of different sizes.

Different Diameter Straight KQ2H Specifications

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Different Diameter Straight KQ2H (Circle Type) Dimensional Drawing

Oval type

Rectangular type

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Applicable tube outer diameter (mm)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø2ø3.2KQ2H02-23A5.87.126.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A5.88.226.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A7.18.227.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A7.110.427.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A8.210.427.613.313.35.65.632
ø6ø8KQ2H06-08A10.413.228.513.314.213.110.44.52.9
ø8ø10KQ2H08-10A13.215.930.814.215.626.11864.9
ø10ø12KQ2H10-12A15.918.533.615.61741.529.57.57.2
ø12ø16KQ2H12-16A18.523.838.61720.658.346.1912.4

Release button shape: circular

Applicable tube outer diameter (mm)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)øX
(X)
YøX
(X)
YNylonUrethane
ø2ø3.2KQ2H02-23A15.85.5-7.16.79.526.211.913.3-0.91.41.1
ø2ø4KQ2H02-04A15.85.5-8.27.71026.211.913.3-0.91.41.2
ø3.2ø4KQ2H23-04A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø3.2ø6KQ2H23-06A17.16.79.510.49.71227.613.313.33.42.92.51.8
ø4ø6KQ2H04-06A18.27.71010.49.71227.613.313.35.65.632
ø6ø8KQ2H06-08A110.49.71213.213-28.513.314.213.110.44.52.9

Release button shape: oval
Dimensions/target: ø3.2, ø4, ø6

Applicable Tubing: Inch Size, Connection Threads: UNF, NPT

Applicable tube outer diameter (inches)ModeløD1øD2LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)NylonUrethane
ø1/8ø5/32KQ2H01-03A7.18.227.613.313.33.42.92.51.5
ø1/4KQ2H01-07A7.111.127.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A8.29.127.613.313.35.65.631.8
ø1/4KQ2H03-07A8.211.127.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A9.111.127.613.313.37.86.53.52.2
ø1/4ø5/16KQ2H07-09A11.113.228.513.314.213.511.54.63.2
ø3/8KQ2H07-11A11.115.429.913.315.613.511.54.64.1
ø5/16ø3/8KQ2H09-11A13.215.430.814.215.626.11864.7
ø1/2KQ2H09-13A13.219.332.214.21726.11866.6
ø3/8ø1/2KQ2H11-13A15.419.333.615.61735.329.177.3

Release button shape: circular

Applicable tube outer diameter (inches)ModeløD1Release Button Dimensions (a)øD2Release Button Dimensions (b)LM1M2Effective area (mm2)Minimum hole diameterWeight
g
(a)(b)XYøX
(X)
YNylonUrethane
ø1/8ø5/32KQ2H01-03A17.16.79.58.27.71027.613.313.33.42.92.51.5
ø1/4KQ2H01-07A17.16.79.511.110.9-27.613.313.33.42.92.52
ø5/32ø3/16KQ2H03-05A18.27.7109.18.41127.613.313.35.65.631.8
ø1/4KQ2H03-07A18.27.71011.110.9-27.613.313.35.65.632.1
ø3/16ø1/4KQ2H05-07A19.18.41111.110.9-27.613.313.37.86.53.52.2

Release button shape: oval

Applicable Tubing: Metric Size, Connection Threads: M, R, Rc

Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

*See the manufacturer's catalog for specifications other than the above

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4: øD1 and øD2 are the maximum diameters.

Part Number
10-KQ2H02-04A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications

98,400 VND

1 Piece(s) 32 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR24WhitePerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action Coupling Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material PBT+PP Union, Unequal Dia. Reducing Straight Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part 10-KQ2H02-04A in the One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2H02-04A trong chuỗi One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H.

Products like this...

Part Number
10-KQ2H01-03A
10-KQ2H01-07A
10-KQ2H02-23A
10-KQ2H03-05A
10-KQ2H03-07A
10-KQ2H04-06A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button shape Release button color Custom-made specifications

107,000 VND

10 Piece(s) 32 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR1/85/32WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR1/81/4WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR23.2WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/323/16WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR5/321/4WhitePerfect circleWhiteN/A

80,800 VND

1 Piece(s) 32 Day(s) Clean circumstance[Standard (NBR Nitrile Rubber )] NBR46WhitePerfect circleWhiteN/A