(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A dedicated one-touch fitting used to connect tubing together in the same direction in a single action.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Both metric size and inch size tubing can be used. Select the most appropriate type for the given application.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Release button: oval (pp. 33) circle (pp. 138)
[Applications]
· Can be used for connecting tubes in the same direction.
Straight Union KQ2H dimensional drawing
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter mm | Model | øD | Release Button Dimensions | L | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||
ø3.2 | KQ2H23-00A1 | 7.1 | 6.7 | 9.5 | 27.6 | 13.3 | 3.4 | 2.9 | 2.5 | 1.4 |
ø4 | KQ2H04-00A1 | 8.2 | 7.7 | 10 | 27.6 | 13.3 | 5.6 | 4 | 3 | 1.6 |
ø6 | KQ2H06-00A1 | 10.4 | 9.7 | 12 | 27.6 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 |
Release button shape: oval
Applicable tube outer diameter mm | Model | øD Note: | L | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||
ø2 | KQ2H02-00A | 5.8 | 24.8 | 11.9 | - | 0.9 | 1.4 | 0.8 |
ø3.2 | KQ2H23-00A | 7.1 | 27.6 | 13.3 | 3.4 | 2.9 | 2.5 | 1.4 |
ø4 | KQ2H04-00A | 8.2 | 27.6 | 13.3 | 5.6 | 4 | 3 | 1.6 |
ø6 | KQ2H06-00A | 10.4 | 27.6 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 |
ø8 | KQ2H08-00A | 13.2 | 29.4 | 14.2 | 26.1 | 18 | 6 | 3.7 |
ø10 | KQ2H10-00A | 15.9 | 32.2 | 15.6 | 41.5 | 29.5 | 7.5 | 5.5 |
ø12 | KQ2H12-00A | 18.5 | 35 | 17 | 58.3 | 46.1 | 9 | 8.2 |
ø16 | KQ2H16-00A | 23.8 | 42.2 | 20.6 | 113 | 67 | 13 | 15.2 |
Release button shape: circular
Note: øD is the maximum diameter.
Applicable tube outer diameter (inches) | Model | øD | Release Button Dimensions | L | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||
ø1/8 | KQ2H01-00A1 | 7.1 | 6.7 | 9.5 | 27.6 | 13.3 | 3.4 | 2.9 | 2.5 | 1.4 |
ø5/32 | KQ2H03-00A1 | 8.2 | 7.7 | 10 | 27.6 | 13.3 | 5.6 | 4 | 3 | 1.6 |
ø3/16 | KQ2H05-00A1 | 9.1 | 8.4 | 11 | 27.6 | 13.3 | 7.8 | 6.5 | 3.5 | 1.9 |
Release button shape: oval
Applicable tube outer diameter (inches) | Model | øD Note: | L | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||
ø1/8 | KQ2H01-00A | 7.1 | 27.6 | 13.3 | 3.4 | 2.9 | 2.5 | 1.4 |
ø5/32 | KQ2H03-00A | 8.2 | 27.6 | 13.3 | 5.6 | 4 | 3 | 1.6 |
ø3/16 | KQ2H05-00A | 9.1 | 27.6 | 13.3 | 7.8 | 6.5 | 3.5 | 1.9 |
ø1/4 | KQ2H07-00A | 11.1 | 27.6 | 13.3 | 13.5 | 11.5 | 4.6 | 2.4 |
ø5/16 | KQ2H09-00A | 13.2 | 29.4 | 14.2 | 26.1 | 18 | 6 | 3.7 |
ø3/8 | KQ2H11-00A | 15.4 | 32.2 | 15.6 | 35.3 | 29.1 | 7 | 5.2 |
ø1/2 | KQ2H13-00A | 19.3 | 35 | 17 | 66 | 51.7 | 9.6 | 8.7 |
Release button shape: circular
Note: øD is the maximum diameter.
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2H08-00A-X17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Packing, Material of O-Ring | Screw Mounting, Direction | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81,600 VND | 1 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR (fluorine coated) | - | -5~60 | 8 | 8 | Tube Connection | 2 | White | Perfect circle | Light Blue | Non-grease specification, rubber material・release push color change |
Loading...Tải…
Please check the type/dimensions/specifications of the part KQ2H08-00A-X17 in the One-Touch Fitting KQ2 Series Straight Union KQ2H series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2H08-00A-X17 trong chuỗi One-Touch Fitting KQ2 Series Straight Union KQ2H.
Part Number |
---|
10-KQ2H04-00A |
10-KQ2H04-00A1 |
10-KQ2H05-00A |
KQ2H08-00A-X35 |
KQ2H09-00A |
KQ2H09-00A-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Application | Packing, Material of O-Ring | Screw Mounting, Direction | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Types of connection | Number of Connection Tubes (piece) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78,400 VND | 1 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 4 | 4 | Tube Connection | 2 | White | Perfect circle | White | N/A | ||
- | 1 Piece(s) | Quote | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 4 | 4 | Tube Connection | 2 | White | Ellipse | White | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 3/16 | 3/16 | Tube Connection | 2 | White | Perfect circle | White | N/A | ||
68,800 VND | 1 Piece(s) | Same day | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 8 | 8 | Tube Connection | 2 | Black | Perfect circle | Light Gray | Body color change | ||
74,400 VND | 1 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 5/16 | 5/16 | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action Coupling | Union with same diameter | Water / Air | [Standard (PBT)] PBT+PP | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | - | -5~60 | 5/16 | 5/16 | Tube Connection | 2 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 |