(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch fitting KQ2 series Half union KQ2H (gasket seal) (Part Number)

One-touch fitting KQ2 series Half union KQ2H (gasket seal)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

Male Connector KQ2H (Gasket Seal) Details Example

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) Specification Example

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR

Male Connector KQ2H (Gasket Seal) Dimensions Example

 

(Units: mm)

 

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

Applicable tube outer diameter (mm)Connection thread
Uni
ModelH
(width across flats)
øDLA *MEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø41/8KQ2H04-U01□107.715.911.113.34.83.436.6
1/4KQ2H04-U02□147.715.38.913.34.83.4312.7
ø61/8KQ2H06-U01□129.716.711.913.313.110.44.56.2
1/4KQ2H06-U02□149.71710.613.313.110.44.512.8
3/8KQ2H06-U03□179.714.98.513.313.110.44.518.1
ø81/8KQ2H08-U01□141320.615.814.226.11867
1/4KQ2H08-U02□141318.512.114.226.118610.1
3/8KQ2H08-U03□171314.98.514.226.118615
ø101/8KQ2H10-U01□1715.622.417.615.626.118613.9
1/4KQ2H10-U02□1715.623.717.315.641.529.57.517.6
3/8KQ2H10-U03□1715.619.513.115.641.529.57.515.6
1/2KQ2H10-U04□2215.6178.415.641.529.57.529.5
ø121/4KQ2H12-U02□1918.224.818.41758.346.1913.8
3/8KQ2H12-U03□1918.221.815.41758.346.1917.9
1/2KQ2H12-U04□2218.217.79.11758.346.1925.4
ø163/8KQ2H16-U03□2423.629.222.820.681671133.9
1/2KQ2H16-U04□2423.626.818.220.6113671331.5

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in Uni thread
Part Number
10-KQ2H16-U04N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Body Material Application Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR16Uni1/2WhitePerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Screw Mount Direction Applicable Fluid Water / Air Screw Mounting, Direction Half Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part 10-KQ2H16-U04N in the One-touch fitting KQ2 series Half union KQ2H (gasket seal) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2H16-U04N trong chuỗi One-touch fitting KQ2 series Half union KQ2H (gasket seal).

Products like this...

Part Number
10-KQ2H01-U02N
10-KQ2H02-M3G
10-KQ2H02-M5N
10-KQ2H23-M3G
10-KQ2H23-M3G1
10-KQ2H23-M5N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Body Material Application Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1/8Uni1/4WhitePerfect circleWhiteN/A

95,974 VND

1 Piece(s) 31 Day(s) [One-Touch Couplings] Single-Action / Screw[SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR2M3×0.5WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR2M5×0.8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR3.2M3×0.5WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR3.2M3×0.5WhiteEllipseWhiteN/A

-

10 Piece(s) Quote [One-Touch Couplings] Single-Action / Screw[Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR3.2M5×0.8WhitePerfect circleWhiteN/A