(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)
Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
(Units: mm)
KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing
Applicable tube outer diameter (mm) | Connection thread Uni | Model | H (width across flats) | øD | L | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
ø4 | 1/8 | KQ2H04-U01□ | 10 | 7.7 | 15.9 | 11.1 | 13.3 | 4.8 | 3.4 | 3 | 6.6 |
1/4 | KQ2H04-U02□ | 14 | 7.7 | 15.3 | 8.9 | 13.3 | 4.8 | 3.4 | 3 | 12.7 | |
ø6 | 1/8 | KQ2H06-U01□ | 12 | 9.7 | 16.7 | 11.9 | 13.3 | 13.1 | 10.4 | 4.5 | 6.2 |
1/4 | KQ2H06-U02□ | 14 | 9.7 | 17 | 10.6 | 13.3 | 13.1 | 10.4 | 4.5 | 12.8 | |
3/8 | KQ2H06-U03□ | 17 | 9.7 | 14.9 | 8.5 | 13.3 | 13.1 | 10.4 | 4.5 | 18.1 | |
ø8 | 1/8 | KQ2H08-U01□ | 14 | 13 | 20.6 | 15.8 | 14.2 | 26.1 | 18 | 6 | 7 |
1/4 | KQ2H08-U02□ | 14 | 13 | 18.5 | 12.1 | 14.2 | 26.1 | 18 | 6 | 10.1 | |
3/8 | KQ2H08-U03□ | 17 | 13 | 14.9 | 8.5 | 14.2 | 26.1 | 18 | 6 | 15 | |
ø10 | 1/8 | KQ2H10-U01□ | 17 | 15.6 | 22.4 | 17.6 | 15.6 | 26.1 | 18 | 6 | 13.9 |
1/4 | KQ2H10-U02□ | 17 | 15.6 | 23.7 | 17.3 | 15.6 | 41.5 | 29.5 | 7.5 | 17.6 | |
3/8 | KQ2H10-U03□ | 17 | 15.6 | 19.5 | 13.1 | 15.6 | 41.5 | 29.5 | 7.5 | 15.6 | |
1/2 | KQ2H10-U04□ | 22 | 15.6 | 17 | 8.4 | 15.6 | 41.5 | 29.5 | 7.5 | 29.5 | |
ø12 | 1/4 | KQ2H12-U02□ | 19 | 18.2 | 24.8 | 18.4 | 17 | 58.3 | 46.1 | 9 | 13.8 |
3/8 | KQ2H12-U03□ | 19 | 18.2 | 21.8 | 15.4 | 17 | 58.3 | 46.1 | 9 | 17.9 | |
1/2 | KQ2H12-U04□ | 22 | 18.2 | 17.7 | 9.1 | 17 | 58.3 | 46.1 | 9 | 25.4 | |
ø16 | 3/8 | KQ2H16-U03□ | 24 | 23.6 | 29.2 | 22.8 | 20.6 | 81 | 67 | 11 | 33.9 |
1/2 | KQ2H16-U04□ | 24 | 23.6 | 26.8 | 18.2 | 20.6 | 113 | 67 | 13 | 31.5 |
□: A (Brass), N (Brass + electroless nickel plating)
Part Number |
---|
KQ2H06-U02A-X12 |
KQ2H06-U02N-X12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Body Material | Application | Thread Material | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | 6 | Uni | 1/4 | White | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
- | 10 Piece(s) | Quote | [One-Touch Couplings] Single-Action / Screw | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | [Standard (NBR Nitrile Rubber )] NBR | 6 | Uni | 1/4 | White | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change |
Loading...Tải…
Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air | Screw Mounting, Direction | Half Union |
---|---|---|---|---|---|
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |