(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extension Fitting 10-M-5J Mini Fitting

Extension Fitting 10-M-5J Mini Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,008VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A miniature tube fitting from SMC Corporation.
[Features]
· Small and can be removed without tools.
[Applications]
· The solid tube piece moves the fitting up from the workpiece to prevent interference.

Extension Fitting 10-M-5J Outline Drawing And Dimensions

 

(Unit: mm)

 

Extension Fitting 10-M-5J outline drawing

Extension Fitting 10-M-5J outline drawing

  • Model: 10-M-5J
  • Description: extension fitting
  • Additional notes: M5 male × M5 female
  • Effective cross-sectional area: 4.0 mm2
  • Weight: 3.6 g

Mini Fitting 10-M Series Common Specifications

Specifications

Tube materialsPolyurethane
Usable fluidsAir, water Note:
Applicable tube mmFor M3ø3.18/ø2, ø4/ø2.5
For M5-R1/8ø3.18/ø2
ø4/ø2.5, ø6/ø4
Maximum operating pressure (at 20°C)0.8 MPa
Ambient temperature and working fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
Connection sizeM3, M5, R1/8
Grease usedFluorinated grease (10-M-5UN only)
Cleanliness class (ISO class)Class 3

Note: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Main Component Materials

MaterialsBodyC3604BD with electroless nickel plating (SUS303 for 10-M-3N and 10-M-5N nipples)
GasketNylon 66 / GF30%, SUS304 + NBR
Part Number
10-M-5J
10-M-5J-X83
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGasket Material Made to Order Specifications

45,600 VND

1 Piece(s) 32 Day(s) Nylon 66・GF30%N/A

43,008 VND

10 Piece(s) 76 Day(s) or more SUS304+NBRGasket material change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Extension Fittings Material C3604BD
Surface Treatment With Electroless Nickel Plating Connection screw M Nominal of Thread 5
Screw Pitch(mm) 0.8