(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This air operated valve for process gas has high corrosion resistance and long service life, and is optimally designed to be particle-free.
Part Number |
---|
AGD11R-4RM |
AGD11R-4S |
AGD21R-6R |
AGD21R-6RM |
AGD21R-6S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Thread Nominal |
---|---|---|---|---|---|
8,165,518 VND | 1 Piece(s) | 9 Day(s) or more | - | ||
8,563,931 VND | 1 Piece(s) | 9 Day(s) or more | 1/4 | ||
12,946,471 VND | 1 Piece(s) | 9 Day(s) or more | - | ||
11,352,818 VND | 1 Piece(s) | 9 Day(s) or more | - | ||
12,667,581 VND | 1 Piece(s) | 9 Day(s) or more | 3/8 |
Loading...Tải…
Type | Air Operated Type | Applicable Fluid | Gas | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Connection Type | Others | Connection Type Details | Double bite type fitting |