(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・6904/6004/6202 compliant bearing holder.
•Related Keywords: Yueng Kwang Tech, Bearing Holder
Number of Bearings | Single | Surface Treatment | Not Provided |
---|
Please check the type/dimensions/specifications of the part YKBH-100-53-18T-SET in the Bearing Holder, Standard Type - YKBH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần YKBH-100-53-18T-SET trong chuỗi Bearing Holder, Standard Type - YKBH.
Part Number |
---|
YKBH-100-47-18T-1-SET |
YKBH-100-52.7-18-SET |
YKBH-55-54-25T-SET |
YKBH-60-49.5-25-SET |
YKBH-80-51.5-18T-SET-1 |
YKBH-80-51.5-18T-SET-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Shape | Compliant Bearing | Material | Width (MM) |
---|---|---|---|---|---|---|---|---|
390,902 VND | 1 Piece(s) | 5 Day(s) | Block | 6202 | Antistatic Plastic | 100 | ||
390,902 VND | 1 Piece(s) | 5 Day(s) | Block | 6904 | Antistatic Plastic | 100 | ||
496,658 VND | 1 Piece(s) | 5 Day(s) | L-Shaped | 6904 | ALDC12 | 55 | ||
376,905 VND | 1 Piece(s) | 5 Day(s) | Block | 6904 | Antistatic Plastic | 60 | ||
378,461 VND | 1 Piece(s) | 5 Day(s) | Block | 6904 | Antistatic Plastic | 80 | ||
384,681 VND | 1 Piece(s) | 5 Day(s) | Block | 6904 | Antistatic Plastic | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy