(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Ball Lock Pin - Single Acting Ball Lock Pin Independent - Fastening Type, Basic Type

Ball Lock Pin - Single Acting Ball Lock Pin Independent - Fastening Type, Basic Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,713,339VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Used to quickly fix, lock, adjust, and replace. Helps you to quickly and easily fasten and unpack where frequent and repetitive connection processes are required. When using stainless steel 1.4542, all versions are corrosion resistant: very robust and abrasion resistant. Convenient handle.
[Usage]
Stainless steel 1.4542 type with ball at the bottom
•Related Keywords: HALDER, Ball Lock Pin / Insert Pin, Plunger / Index Plunger

Part Number
22370.0074
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,713,339 VND

1 Piece(s) 19 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pin Type Pin Diameter B(φ) 12 Temperature Range(°C) - 250
Ball Material Stainless Steel d1(mm) 12 l1(mm) 70
d2(mm) 14.5 d3(mm) 20 l2(mm) 10.6
l3(mm) 39.5 Location Hole H11 12 Shearing Force, Double Action kN Minimum 1.4305* 87
Shearing Force, Double Action kN Minimum 1.4542* - Weight(g) 122