(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· Inverter allows variable speed operation
· No restriction on the mounting direction
· With Brake Manual Release Device
· Directly cut gears on the motor shaft and industry-first completely carburized and quenched product ensure complete strength
· Realizes quiet operation and long service life thanks to our unique gear machining technology.
· All models have grease lubrication, meaning maintenance is not required
Part Number |
---|
VC04-120FMR |
VC04-120KMR |
VC04-120MR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Category | Reduction Ratio | Capacity (W) | Output Shaft Dia. | Shaft Type | Brake |
---|---|---|---|---|---|---|---|---|---|---|
22,344,200 VND | 1 Piece(s) | 13 Day(s) or more | [Flange Mounting Type] Solid Shaft / Flange Mounting Type | 1/120 | 400 | 32 | R Shape | NA | ||
21,421,140 VND | 1 Piece(s) | 13 Day(s) or more | [Flange Mounting Type] Solid Shaft / Leg Mounting Type | 1/120 | 400 | 32 | R Shape | NA | ||
19,894,273 VND | 1 Piece(s) | 13 Day(s) or more | [Flange Mounting Type] Solid Shaft / Mount Type of Face Mount | 1/120 | 400 | 32 | R Shape | NA |
Loading...Tải…
Number of Phases | Three-Phase | Voltage (AC) | 200 |