(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One Touch Joint POC-inch-c (Part Number)

One Touch Joint POC-inch-c
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•One Touch Fittings for Air Pressure Piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Threaded Parts are gasket, O-ring and fluoropolymer treated.
•It can be used variously according to user's environment.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
POC-1/8-U10UC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφP
(Ømm)
A
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
H
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
R
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 83.515.210.31/83/327,26.22UNF10*323.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80