(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One Touch Joint PY-C-INCH (Part Number)

One Touch Joint PY-C-INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


[Usage]
•It is an ultra-small one touch pipe connector for air pressure piping of small equipment.
•It can be used variously according to user's environment.
[Features]
•Tubes can be easily connected and disconnected using one operation.
•It is a miniature sized one touch fitting with a volume of 40% and a diameter of 20% smaller than conventional type.
•It is a miniature sized one touch fitting with a volume of 40% and a diameter of 20% smaller than conventional type.
•Nickel-Plated Surface Treatment provides excellent corrosion resistance.
•Elliptical Sleeves make it easy to attach and detach tubes even in tight spaces.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
PY-1/4C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφd
(Ømm)
φP
(Ømm)
B
(mm)
C
(mm)
ØD
(Ømm)
J
(mm)
F
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 3.210.4-6.81/410.412121045.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80