(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One Touch Joint GPKJ (Part Number)

One Touch Joint GPKJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      888,634VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
GPKJ-0806
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngØD2
(Ømm)
ØP1
(Ømm)
ØP2
(Ømm)
B
(mm)
C1
(mm)
C2
(mm)
ØD
(Ømm)
J
(mm)
X1
(mm)
X2
(mm)
Y1
(mm)
Y2
(mm)
Orifice
(Ømm)
Weight
(g)

896,524 VND

10 Piece(s) 7 Day(s) 613.611.27517.815.5811.413111513512.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80