(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (ICT) 9/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

One Touch Joint GPH-G

One Touch Joint GPH-G
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
GPH-04G01
GPH-04G02
GPH-04G03
GPH-06G01
GPH-06G02
GPH-06G03
GPH-08G01
GPH-08G02
GPH-08G03
GPH-08G04
GPH-10G02
GPH-10G03
GPH-10G04
GPH-12G03
GPH-12G04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφP
(Ømm)
A
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
E
(mm)
H
(mm)
F
(mm)
G
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
R
(mm)
I
(mm)
ØJ
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 952214.5421.5137.32.58.610.83.2G1/814.51413.5

199,076 VND

10 Piece(s) Quote 962714.542416938.610.83.2G1/4181924.2

199,076 VND

10 Piece(s) Quote 973214.5425.72010.548.610.83.2G3/82122.441.4

199,076 VND

10 Piece(s) Quote 11.252215.5622.5137.32.511135G1/814.51414.3

199,076 VND

10 Piece(s) Quote 11.262715.5625169311135G1/4181925

199,076 VND

10 Piece(s) Quote 11.273215.5626.72010.5411135G3/82122.442.1

199,076 VND

10 Piece(s) Quote 13.652217.8825.61382.513156G1/814.51415.5

199,076 VND

10 Piece(s) Quote 13.662717.8828.1169313157G1/4181926.3

199,076 VND

10 Piece(s) Quote 13.673217.8829.82010.5413157G3/82122.442.6

199,076 VND

10 Piece(s) Quote 13.68.535.517.8832.12411513157G1/2222773.2

199,076 VND

10 Piece(s) Quote 16.362719.41028.9169.731618.58G1/4181929.4

199,076 VND

10 Piece(s) Quote 16.373219.41030.62010.541618.59G3/82122.444.8

199,076 VND

10 Piece(s) Quote 16.38.535.519.41032.9241151618.59G1/2222774.4

199,076 VND

10 Piece(s) Quote 19.773222.41235.92011.9419.522.59.2G3/82122.449

199,076 VND

10 Piece(s) Quote 19.78.535.522.41238.22411.9519.522.59.5G1/2222778.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80