(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

One Touch Joint GPC-G

One Touch Joint GPC-G
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
GPC-04G01
GPC-04G02
GPC-04G03
GPC-06G01
GPC-06G02
GPC-06G03
GPC-06G04
GPC-08G01
GPC-08G02
GPC-08G03
GPC-08G04
GPC-10G01
GPC-10G02
GPC-10G03
GPC-10G04
GPC-12G01
GPC-12G02
GPC-12G03
GPC-12G04
GPC-14G03
GPC-14G04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
H1
(mm)
H2
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
R
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 518.414.541338.610.83G1/88.4

821,104 VND

10 Piece(s) 9 Day(s) 618.114.541638.610.83G1/414.3

199,076 VND

10 Piece(s) Quote 718.114.542038.610.83G3/824.1

817,950 VND

10 Piece(s) 9 Day(s) 523.115.5613411134G1/810.7

199,076 VND

10 Piece(s) Quote 619.815.5616411134G1/414.2

199,076 VND

10 Piece(s) Quote 718.815.5620411134G3/823.1

199,076 VND

10 Piece(s) Quote 8.519.315.5624411134G1/242.9

199,076 VND

10 Piece(s) Quote 52617.8813513155G1/812.5

199,076 VND

10 Piece(s) Quote 621.717.8816613156G1/414.1

199,076 VND

10 Piece(s) Quote 722.717.8820613156G3/825.1

199,076 VND

10 Piece(s) Quote 8.523.717.8824613156G1/241.9

438,547 VND

10 Piece(s) Quote 527.619.4101651618.55G1/818

838,774 VND

10 Piece(s) 5 Day(s) 628.319.4101661618.56G1/420.7

841,930 VND

10 Piece(s) 9 Day(s) 724.319.4102081618.58G3/822.6

858,970 VND

10 Piece(s) 5 Day(s) 8.524.819.4102481618.58G1/239.9

199,076 VND

10 Piece(s) Quote 531.722.41219519.522.55G1/829.1

199,076 VND

10 Piece(s) Quote 632.422.41219619.522.56G1/432.3

199,076 VND

10 Piece(s) Quote 732.422.41220919.522.59G3/833.5

199,076 VND

10 Piece(s) Quote 8.528.922.412241019.522.510G1/241.1

199,076 VND

10 Piece(s) Quote 734.524.41422923259G3/846.6

199,076 VND

10 Piece(s) Quote 8.53624.4142411232511G1/257

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80