(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

One Touch Joint GPA-G-2

One Touch Joint GPA-G-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment.
[Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
GPA-04G01-2
GPA-04G02-2
GPA-04G03-2
GPA-06G01-2
GPA-06G02-2
GPA-06G03-2
GPA-08G01-2
GPA-08G02-2
GPA-08G03-2
GPA-08G04-2
GPA-10G02-2
GPA-10G03-2
GPA-10G04-2
GPA-12G03-2
GPA-12G04-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφP
(Ømm)
A
(mm)
B
(mm)
C
(mm)
ØD
(Ømm)
E
(mm)
H
(mm)
J
(mm)
X
(mm)
Orifice
(Ømm)
R
(mm)
I
(mm)
K
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 9536.514.5420.61314.58.63.2G1/8291424.9

199,076 VND

10 Piece(s) Quote 964514.5422.616188.63.2G1/4361941.4

199,076 VND

10 Piece(s) Quote 975314.5424.620218.63.2G3/84222.467

199,076 VND

10 Piece(s) Quote 11.2536.515.56221314.5115G1/8291428.2

199,076 VND

10 Piece(s) Quote 11.264515.5623.51618115G1/4361944.4

199,076 VND

10 Piece(s) Quote 11.275315.5625.72021115G3/84222.470.1

199,076 VND

10 Piece(s) Quote 13.6536.517.8825.61314.5135.2G1/8291433.8

199,076 VND

10 Piece(s) Quote 13.664517.8828.11618136.8G1/4361950

199,076 VND

10 Piece(s) Quote 13.675317.8829.82021137G3/84222.473.5

199,076 VND

10 Piece(s) Quote 13.68.557.517.8832.12422137G1/24427117.4

199,076 VND

10 Piece(s) Quote 16.364519.41027.51618167.3G1/4361952.3

199,076 VND

10 Piece(s) Quote 16.375319.41029.62021169G3/84222.481.2

222,345 VND

5 Piece(s) Quote 16.38.557.519.41031.52422169G1/24427123

214,588 VND

6 Piece(s) Quote 19.775322.41232.4202119.58.7G3/84222.497.7

214,588 VND

6 Piece(s) Quote 19.78.557.522.41234.9242219.510G1/24427139.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80