(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Usage]
•This Valve is used for speed control of pneumatic actuators.
•It is widely used by attaching to main driving devices such as cylinders and pneumatic fingers.
[Features]
•It is small and lightweight, and it occupies small area when attached to equipment.
•It is easy to fine adjust from low flow rate to large flow rate.
•The Compact Type is a compact body and can achieve the same flow rate as a normal type.
•Related keywords: Sanga Pneumatic, Speed Controller
Type | Speed controller | Main Body Shape | Straight | Material | Brass |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temp. Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::900kPa |
Please check the type/dimensions/specifications of the part GNSH-0801-I in the Speed Controller GNSH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNSH-0801-I trong chuỗi Speed Controller GNSH.
Part Number |
---|
GNSH-0401-O |
GNSH-0402-I |
GNSH-0402-O |
GNSH-0801-O |
GNSH-0802-I |
GNSH-0802-O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Control Direction | ØD (mm) | R (mm) | ØP (mm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | Y (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
910,977 VND | 10 Piece(s) | 7 Day(s) | Meter out | 4 | R1/8 | 9 | 8 | 30 | 14.5 | 21.5 | 8.8 | 4 | 10.8 | 19.5 | ||
199,076 VND | 10 Piece(s) | Quote | Meter-in | 4 | R1/4 | 9 | 11 | 38 | 14.5 | 24 | 11 | 4 | 10.8 | 37.4 | ||
942,910 VND | 10 Piece(s) | 36 Day(s) | Meter out | 4 | R1/4 | 9 | 11 | 38 | 14.5 | 24 | 11 | 4 | 10.8 | 37.4 | ||
199,076 VND | 10 Piece(s) | Quote | Meter out | 8 | R1/8 | 13.6 | 8 | 30 | 17.8 | 25.6 | 9.5 | 4 | 15 | 21.5 | ||
271,517 VND | 10 Piece(s) | Quote | Meter-in | 8 | R1/4 | 13.6 | 11 | 38 | 17.8 | 28.1 | 11 | 4 | 15 | 39.5 | ||
917,035 VND | 10 Piece(s) | 7 Day(s) | Meter out | 8 | R1/4 | 13.6 | 11 | 38 | 17.8 | 28.1 | 11 | 4 | 15 | 39.5 |