(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller GNSH (Part Number)

Speed Controller GNSH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•This Valve is used for speed control of pneumatic actuators.
•It is widely used by attaching to main driving devices such as cylinders and pneumatic fingers.
[Features]
•It is small and lightweight, and it occupies small area when attached to equipment.
•It is easy to fine adjust from low flow rate to large flow rate.
•The Compact Type is a compact body and can achieve the same flow rate as a normal type.
•Related keywords: Sanga Pneumatic, Speed Controller

Part Number
GNSH-0402-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Direction ØD
(mm)
R
(mm)
ØP
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Y
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote Meter-in4R1/49113814.52411410.837.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Straight Material Brass
Environment, Applications Standard Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::900kPa