(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller GNSH (Part Number)

Speed Controller GNSH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•This Valve is used for speed control of pneumatic actuators.
•It is widely used by attaching to main driving devices such as cylinders and pneumatic fingers.
[Features]
•It is small and lightweight, and it occupies small area when attached to equipment.
•It is easy to fine adjust from low flow rate to large flow rate.
•The Compact Type is a compact body and can achieve the same flow rate as a normal type.
•Related keywords: Sanga Pneumatic, Speed Controller

Part Number
GNSH-04M5-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Direction ØD
(mm)
R
(mm)
ØP
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Y
(mm)
Weight
(g)

897,597 VND

10 Piece(s) 7 Day(s) Meter-in4M593.522.514.519.56.63.510.87

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Straight Material Brass
Environment, Applications Standard Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::900kPa

Please check the type/dimensions/specifications of the part GNSH-04M5-I in the Speed Controller GNSH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNSH-04M5-I trong chuỗi Speed Controller GNSH.

Products like this...

Part Number
GNSH-0401-O
GNSH-0402-I
GNSH-0402-O
GNSH-04M5-O
GNSH-0601-O
GNSH-0602-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngControl Direction ØD
(mm)
R
(mm)
ØP
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
Y
(mm)
Weight
(g)

910,977 VND

10 Piece(s) 7 Day(s) Meter out4R1/8983014.521.58.8410.819.5

199,076 VND

10 Piece(s) Quote Meter-in4R1/49113814.52411410.837.4

942,910 VND

10 Piece(s) 36 Day(s) Meter out4R1/49113814.52411410.837.4

897,597 VND

10 Piece(s) 5 Day(s) Meter out4M593.522.514.519.56.63.510.87

199,076 VND

10 Piece(s) Quote Meter out6R1/811.283015.522.58.841320.2

199,076 VND

10 Piece(s) Quote Meter-in6R1/411.2113815.5251141338.2