(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Strong magnet composed mainly of Nd (neodym / neodymium), Fe (iron) and B (boron).
· Has approx. 8 times stronger energy product than an anisotropic ferrite magnet with superior mechanical strength.
· As the anisotropic magnet itself is easy to rust, it is usually coated with nickel plating on the surface.
[Usage]
· It can be used for industrial products, magnetic separation machines, machine tool, industrial robots, MRI, etc due to its magnificent magnetic power.
· Ideal for speakers and computer hard disks.
Outer Diameter(φ) | 50.8 |