(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DANLY Spring Series (Deformed Wire) (Part Number)

DANLY Spring Series (Deformed Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

 
Part Number
20038-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

273,690 VND

1 Piece(s) 9 Day(s) or more 10381020153.3950.01~73.0051.471138.60Green (For Light Load)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting

Please check the type/dimensions/specifications of the part 20038-11 in the DANLY Spring Series (Deformed Wire) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 20038-11 trong chuỗi DANLY Spring Series (Deformed Wire).

Products like this...

Part Number
10044-36
10051-36
10064-36
20038-21
20038-26
20038-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

245,800 VND

1 Piece(s) 9 Day(s) or more 1044510111.7916.01~30.0019.72915.78Yellow (for extra heavy load)

331,856 VND

1 Piece(s) 9 Day(s) or more 1051510131.516.01~30.0019.071015.25Yellow (for extra heavy load)

261,738 VND

1 Piece(s) 9 Day(s) or more 1064510161.216.01~30.0019.141315.32Yellow (for extra heavy load)

299,188 VND

1 Piece(s) 8 Day(s) or more 10381020145.5173.01~107.0078.51162.80Blue (Medium Load)

274,086 VND

1 Piece(s) 9 Day(s) or more 103810201112.9107.01~150.00147.069.5122.55Red (Heavy Load)

315,125 VND

1 Piece(s) 9 Day(s) or more 103810209.517.7150.01~230.00168.157.5134.52Yellow (for extra heavy load)