(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Nominal M] 2, 2.5, 2.6, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 27, 30, 36
[Nominal W] #2-56, #4-40, #6-32, #8-32, #10-24, 1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 1-8
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Type | Screw Size M (mm) | Thread Dia. (After inserted), Unified (inch) |
---|---|---|---|---|---|---|---|
1,185,810 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 2 | - | ||
596,651 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 2.6 | - | ||
550,438 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 5 | - | ||
1,160,006 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 10 | - | ||
1,499,760 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 12 | - | ||
1,873,450 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 14 | - | ||
2,659,324 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 16 | - | ||
3,550,431 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 18 | - | ||
4,476,533 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 20 | - | ||
7,184,850 VND | 1 Piece(s) | 7 Day(s) or more | Metric (coarse) Thread | 24 | - | ||
631,315 VND | 1 Piece(s) | 7 Day(s) or more | Unify (coarse) Thread | - | #4-40 | ||
631,315 VND | 1 Piece(s) | 7 Day(s) or more | Unify (coarse) Thread | - | #6-32 | ||
610,998 VND | 1 Piece(s) | 7 Day(s) or more | Unify (coarse) Thread | - | #8-32 | ||
1,157,814 VND | 1 Piece(s) | 7 Day(s) or more | Unify (coarse) Thread | - | 3/8 | ||
584,303 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | #10-24 | ||
584,303 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | 1/4 | ||
805,820 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | 5/16 | ||
1,157,814 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | 3/8 | ||
1,873,450 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | 1/2 | ||
4,476,533 VND | 1 Piece(s) | 7 Day(s) or more | Unify (Fine) Thread | - | 3/4 | ||
2,659,324 VND | 1 Piece(s) | 7 Day(s) or more | Metric (fine) Thread | 16 | - |
Loading...Tải…
Type | Tool | Sales Unit | Low Quantity (can be purchased from one) |