(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

XZ-Axis Manual Stage Cross Roller 25

XZ-Axis Manual Stage Cross Roller 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,459,812VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
S7V-25C
S7V-25L
S7V-25R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReversed Micrometer Head Mounting Direction

5,459,812 VND

1 Piece(s) 18 Day(s) Top and BottomCenter

5,459,812 VND

1 Piece(s) 18 Day(s) Right and LeftLeft

5,459,812 VND

1 Piece(s) 18 Day(s) Right and LeftRight

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type XZ Table size (length) (range selection)(mm) ~25 Table size (width) (range selection)(mm) ~25
Load Capacity (Range Selectable)(N) 5~30 Travel Distance (X Distance)(Selection Range)(mm) ~ ±10mm Travel Distance (Z Distance)(Selection Range)(mm) ~ ±10mm
Feeding Method Micrometer Head Table Material Aluminum Alloy Surface Treatment Black Anodize
Travel Guide Cross Roller Table size (thickness) (range selection)(mm) 40.1~50 Table size (length)(mm) 25
Table size (width)(mm) 25 Load Capacity(N) 10 Travel Distance (X Distance)(mm) ±3
Travel Distance (Z Distance)(mm) ±3 Table size (thickness)(mm) 43.5 Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Clamp Clamp Lever Mass(g) 100