(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

XZ-Axis Manual Stage Cross Roller 6018

XZ-Axis Manual Stage Cross Roller 6018
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,808,452VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S7H-6018C
S7H-6018L
S7H-6018R
S7V-6018C
S7V-6018L
S7V-6018R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Capacity (Range Selectable)
(N)
Table size (thickness) (range selection)
(mm)
Load Capacity
(N)
Table size (thickness)
(mm)
Z-Axis Stage Surface Reversed Micrometer position Mass
(g)

9,105,999 VND

1 Piece(s) 18 Day(s) 30.1~5070.1~803973HorizontalTop and Bottom-700

9,105,999 VND

1 Piece(s) 18 Day(s) 30.1~5070.1~803973HorizontalRight and LeftLeft700

9,105,999 VND

1 Piece(s) 18 Day(s) 30.1~5070.1~803973HorizontalRight and Left-700

5,808,452 VND

1 Piece(s) 18 Day(s) 5~3080.1~1002098VerticalTop and Bottom-530

5,808,452 VND

1 Piece(s) 18 Day(s) 5~3080.1~1002098VerticalRight and LeftLeft530

5,808,452 VND

1 Piece(s) 18 Day(s) 5~3080.1~1002098VerticalRight and Left-530

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type XZ Table size (length) (range selection)(mm) 41~60 Table size (width) (range selection)(mm) 41~60
Travel Distance (X Distance)(Selection Range)(mm) ~ ±10mm Travel Distance (Z Distance)(Selection Range)(mm) ~ ±10mm Table Material Aluminum Alloy
Surface Treatment Black Anodize Travel Guide Cross Roller Table size (length)(mm) 60
Table size (width)(mm) 60 Travel Distance (X Distance)(mm) ±6.5 Travel Distance (Z Distance)(mm) ±6.5
Through Hole (Table Center Hole) No Clamp Clamp Lever